(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Hand Socket 3/8" (9.5 mm) Hex Bit Socket 3012M

Hand Socket 3/8" (9.5 mm) Hex Bit Socket 3012M

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Catalogmục lục

Japanese Only

  • Order Qty :
  • From :
    281,566 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
3012M.52-3
3012M.52-4
3012M.52-5
3012M.52-6
3012M.52-7
3012M.52-8
3012M.52-9
3012M.52-10
3012M.52-11
3012M.52-12
3012M.52-13
3012M.52-14
3012M.62-3
3012M.62-4
3012M.62-5
3012M.62-6
3012M.62-7
3012M.62-8
3012M.62-9
3012M.62-10
3012M.62-11
3012M.62-12
3012M.62-13
3012M.62-14
3012M.75-3
3012M.75-4
3012M.75-5
3012M.75-6
3012M.75-7
3012M.75-8
3012M.75-9
3012M.75-10
3012M.75-11
3012M.75-12
3012M.75-13
3012M.75-14
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Opposite side dimensions
(mm)
Overall Length
(mm)
Tip dimensions Outer Diameter
(mm)
Bolt Depth
(mm)
Trusco Code Mass
(g)

281,566 VND

1 Piece(s) 16 Day(s) 3 52 34 mm 18 10 811-8712 35

281,896 VND

1 Piece(s) 16 Day(s) 4 52 34 mm 18 15.5 811-8713 38

282,115 VND

1 Piece(s) 16 Day(s) 5 52 34 mm 18 15.5 811-8714 40

282,333 VND

1 Piece(s) 16 Day(s) 6 52 34 mm 18 15.5 811-8715 42

311,060 VND

1 Piece(s) 16 Day(s) 7 52 34 mm 18 15.5 811-8716 46

311,496 VND

1 Piece(s) 16 Day(s) 8 52 34 mm 18.5 15.5 811-8717 50

314,833 VND

1 Piece(s) 16 Day(s) 9 52 34 mm 18.5 15.5 811-8718 55

316,038 VND

1 Piece(s) 16 Day(s) 10 52 34 mm 20 15.5 811-8707 66

329,445 VND

1 Piece(s) 16 Day(s) 11 52 34 mm 20 15.5 811-8708 72

329,991 VND

1 Piece(s) 16 Day(s) 12 52 34 mm 20 15.5 811-8709 77

330,540 VND

1 Piece(s) 16 Day(s) 13 52 34 mm 20 15.5 811-8710 82

359,993 VND

1 Piece(s) 16 Day(s) 14 52 34 mm 20 15.5 811-8711 89

299,825 VND

1 Piece(s) 16 Day(s) 3 62 44 mm 18 10 811-8724 38

300,041 VND

1 Piece(s) 16 Day(s) 4 62 44 mm 18 15.5 811-8725 40

300,371 VND

1 Piece(s) 9 Day(s) 5 62 44 mm 18 15.5 811-8726 43

300,700 VND

1 Piece(s) 9 Day(s) 6 62 44 mm 18 15.5 811-8727 46

301,468 VND

1 Piece(s) 16 Day(s) 7 62 44 mm 18 15.5 811-8459 53

302,015 VND

1 Piece(s) 16 Day(s) 8 62 44 mm 18.5 15.5 811-8460 58

333,640 VND

1 Piece(s) 16 Day(s) 9 62 44 mm 18.5 15.5 811-8461 63

335,171 VND

1 Piece(s) 16 Day(s) 10 62 44 mm 20 15.5 811-8719 77

356,546 VND

1 Piece(s) 16 Day(s) 11 62 44 mm 20 15.5 811-8720 83

357,313 VND

1 Piece(s) 16 Day(s) 12 62 44 mm 20 15.5 811-8721 90

378,578 VND

1 Piece(s) 16 Day(s) 13 62 44 mm 20 15.5 811-8722 95

380,113 VND

1 Piece(s) 16 Day(s) 14 62 44 mm 20 15.5 811-8723 109

326,050 VND

1 Piece(s) 16 Day(s) 3 75 57 mm 18 10 811-8728 41

326,268 VND

1 Piece(s) 16 Day(s) 4 75 57 mm 18 15.5 811-8729 43

326,815 VND

1 Piece(s) 16 Day(s) 5 75 57 mm 18 15.5 811-8730 48

327,363 VND

1 Piece(s) 16 Day(s) 6 75 57 mm 18 15.5 811-8731 53

328,898 VND

1 Piece(s) 16 Day(s) 7 75 57 mm 18 15.5 811-8756 58

329,445 VND

1 Piece(s) 16 Day(s) 8 75 57 mm 18.5 15.5 811-8757 72

365,501 VND

1 Piece(s) 16 Day(s) 9 75 57 mm 18.5 15.5 811-8758 92

367,911 VND

1 Piece(s) 16 Day(s) 10 75 57 mm 20 15.5 811-8462 114

384,105 VND

1 Piece(s) 16 Day(s) 11 75 57 mm 20 15.5 811-8463 120

384,871 VND

1 Piece(s) 16 Day(s) 12 75 57 mm 20 15.5 811-8464 127

463,548 VND

1 Piece(s) 16 Day(s) 13 75 57 mm 20 15.5 811-8465 132

465,083 VND

1 Piece(s) 16 Day(s) 14 75 57 mm 20 15.5 811-8466 146

Basic Specifications

  • Product Type
    Other
  • Insertion Angle(mm)
    9.5
  • Details Type
    Hex type (hex)
Part Number
3012M.52-3
3012M.52-4
3012M.52-5
3012M.52-6
3012M.52-7
3012M.52-8
3012M.52-9
3012M.52-10
3012M.52-11
3012M.52-12
3012M.52-13
3012M.52-14
3012M.62-3
3012M.62-4
3012M.62-5
3012M.62-6
3012M.62-7
3012M.62-8
3012M.62-9
3012M.62-10
3012M.62-11
3012M.62-12
3012M.62-13
3012M.62-14
3012M.75-3
3012M.75-4
3012M.75-5
3012M.75-6
3012M.75-7
3012M.75-8
3012M.75-9
3012M.75-10
3012M.75-11
3012M.75-12
3012M.75-13
3012M.75-14
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Opposite side dimensions
(mm)
Overall Length
(mm)
Tip dimensions Outer Diameter
(mm)
Bolt Depth
(mm)
Trusco Code Mass
(g)

281,566 VND

1 Piece(s) 16 Day(s) 3 52 34 mm 18 10 811-8712 35

281,896 VND

1 Piece(s) 16 Day(s) 4 52 34 mm 18 15.5 811-8713 38

282,115 VND

1 Piece(s) 16 Day(s) 5 52 34 mm 18 15.5 811-8714 40

282,333 VND

1 Piece(s) 16 Day(s) 6 52 34 mm 18 15.5 811-8715 42

311,060 VND

1 Piece(s) 16 Day(s) 7 52 34 mm 18 15.5 811-8716 46

311,496 VND

1 Piece(s) 16 Day(s) 8 52 34 mm 18.5 15.5 811-8717 50

314,833 VND

1 Piece(s) 16 Day(s) 9 52 34 mm 18.5 15.5 811-8718 55

316,038 VND

1 Piece(s) 16 Day(s) 10 52 34 mm 20 15.5 811-8707 66

329,445 VND

1 Piece(s) 16 Day(s) 11 52 34 mm 20 15.5 811-8708 72

329,991 VND

1 Piece(s) 16 Day(s) 12 52 34 mm 20 15.5 811-8709 77

330,540 VND

1 Piece(s) 16 Day(s) 13 52 34 mm 20 15.5 811-8710 82

359,993 VND

1 Piece(s) 16 Day(s) 14 52 34 mm 20 15.5 811-8711 89

299,825 VND

1 Piece(s) 16 Day(s) 3 62 44 mm 18 10 811-8724 38

300,041 VND

1 Piece(s) 16 Day(s) 4 62 44 mm 18 15.5 811-8725 40

300,371 VND

1 Piece(s) 9 Day(s) 5 62 44 mm 18 15.5 811-8726 43

300,700 VND

1 Piece(s) 9 Day(s) 6 62 44 mm 18 15.5 811-8727 46

301,468 VND

1 Piece(s) 16 Day(s) 7 62 44 mm 18 15.5 811-8459 53

302,015 VND

1 Piece(s) 16 Day(s) 8 62 44 mm 18.5 15.5 811-8460 58

333,640 VND

1 Piece(s) 16 Day(s) 9 62 44 mm 18.5 15.5 811-8461 63

335,171 VND

1 Piece(s) 16 Day(s) 10 62 44 mm 20 15.5 811-8719 77

356,546 VND

1 Piece(s) 16 Day(s) 11 62 44 mm 20 15.5 811-8720 83

357,313 VND

1 Piece(s) 16 Day(s) 12 62 44 mm 20 15.5 811-8721 90

378,578 VND

1 Piece(s) 16 Day(s) 13 62 44 mm 20 15.5 811-8722 95

380,113 VND

1 Piece(s) 16 Day(s) 14 62 44 mm 20 15.5 811-8723 109

326,050 VND

1 Piece(s) 16 Day(s) 3 75 57 mm 18 10 811-8728 41

326,268 VND

1 Piece(s) 16 Day(s) 4 75 57 mm 18 15.5 811-8729 43

326,815 VND

1 Piece(s) 16 Day(s) 5 75 57 mm 18 15.5 811-8730 48

327,363 VND

1 Piece(s) 16 Day(s) 6 75 57 mm 18 15.5 811-8731 53

328,898 VND

1 Piece(s) 16 Day(s) 7 75 57 mm 18 15.5 811-8756 58

329,445 VND

1 Piece(s) 16 Day(s) 8 75 57 mm 18.5 15.5 811-8757 72

365,501 VND

1 Piece(s) 16 Day(s) 9 75 57 mm 18.5 15.5 811-8758 92

367,911 VND

1 Piece(s) 16 Day(s) 10 75 57 mm 20 15.5 811-8462 114

384,105 VND

1 Piece(s) 16 Day(s) 11 75 57 mm 20 15.5 811-8463 120

384,871 VND

1 Piece(s) 16 Day(s) 12 75 57 mm 20 15.5 811-8464 127

463,548 VND

1 Piece(s) 16 Day(s) 13 75 57 mm 20 15.5 811-8465 132

465,083 VND

1 Piece(s) 16 Day(s) 14 75 57 mm 20 15.5 811-8466 146

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1