(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Hand Socket 1/4" "(6.35 mm) Hex Deep Socket 2300M/2300A

Hand Socket 1/4" "(6.35 mm) Hex Deep Socket 2300M/2300A

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Catalogmục lục

Japanese Only

  • Order Qty :
  • From :
    370,035 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
2300A-1-2
2300A-1-4
2300A-1-8
2300A-3-8
2300A-3-16
2300A-5-16
2300A-5-32
2300A-7-16
2300A-7-32
2300A-9-16
2300A-9-32
2300A-11-32
2300M-3
2300M-4
2300M-4.5
2300M-5
2300M-5.5
2300M-6
2300M-7
2300M-8
2300M-9
2300M-10
2300M-11
2300M-12
2300M-13
2300M-14
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Width across flat dimension Dimension H
(mm)
Dimension d1
(mm)
Dimension D2
(mm)
Dimension L
(mm)
Trusco Code Mass
(g)

496,003 VND

1 Piece(s) 16 Day(s) 1/2 39 18 16.4 14 811-8327 52

412,346 VND

1 Piece(s) 16 Day(s) 1/4 40 9.8 11.2 7 811-8328 25

411,468 VND

1 Piece(s) 16 Day(s) 1/8 40 5.7 11.2 3.5 811-8329 15

470,745 VND

1 Piece(s) 16 Day(s) 3/8 40 13.7 12.5 11 811-8331 34

411,798 VND

1 Piece(s) 16 Day(s) 3/16 40 7.8 11.2 5.5 811-8330 17

412,783 VND

1 Piece(s) 16 Day(s) 5/16 40 11.7 11.2 9 811-8332 25

411,798 VND

1 Piece(s) 16 Day(s) 5/32 40 6.7 11.2 4 811-8333 15

471,728 VND

1 Piece(s) 16 Day(s) 7/16 39 15.5 14.3 12 811-8334 43

412,018 VND

1 Piece(s) 16 Day(s) 7/32 40 8.5 11.2 6 811-8335 17

496,550 VND

1 Piece(s) 16 Day(s) 9/16 38 19.3 17.9 16 811-8336 57

412,346 VND

1 Piece(s) 16 Day(s) 9/32 40 10.5 11.2 8 811-8337 25

412,893 VND

1 Piece(s) 16 Day(s) 11/32 40 12.5 11.7 10 811-8326 30

370,035 VND

1 Piece(s) 16 Day(s) 3 40 5.5 11.2 3 811-8343 15

370,365 VND

1 Piece(s) 16 Day(s) 4 40 6.7 11.2 4 811-8344 15

370,365 VND

1 Piece(s) 16 Day(s) 4.5 40 7.3 11.2 4.5 811-8345 15

370,365 VND

1 Piece(s) 16 Day(s) 5 40 8 11.2 5.5 811-8346 17

370,581 VND

1 Piece(s) 9 Day(s) 5.5 40 8.5 11.2 6 811-8347 17

370,801 VND

1 Piece(s) 16 Day(s) 6 40 9.2 11.2 7 811-8435 20

370,911 VND

1 Piece(s) 9 Day(s) 7 40 10.5 11.2 8 811-8436 25

371,350 VND

1 Piece(s) 9 Day(s) 8 40 11.7 11.2 9 811-8437 25

371,460 VND

1 Piece(s) 16 Day(s) 9 40 13 12 10 811-8438 30

382,256 VND

1 Piece(s) 9 Day(s) 10 39 14.3 12.9 11 811-8338 34

383,241 VND

1 Piece(s) 16 Day(s) 11 39 15.5 14.3 12 811-8339 43

384,008 VND

1 Piece(s) 16 Day(s) 12 39 16.8 15.5 13 811-8340 50

404,726 VND

1 Piece(s) 16 Day(s) 13 39 18 16.4 14 811-8341 52

405,275 VND

1 Piece(s) 16 Day(s) 14 39 19.3 17.9 16 811-8342 57

Basic Specifications

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    6.35
  • Socket shape
    6 Sq.
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1/4
  • Overall length (L dimension)(mm)
    50
Part Number
2300A-1-2
2300A-1-4
2300A-1-8
2300A-3-8
2300A-3-16
2300A-5-16
2300A-5-32
2300A-7-16
2300A-7-32
2300A-9-16
2300A-9-32
2300A-11-32
2300M-3
2300M-4
2300M-4.5
2300M-5
2300M-5.5
2300M-6
2300M-7
2300M-8
2300M-9
2300M-10
2300M-11
2300M-12
2300M-13
2300M-14
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Width across flat dimension Dimension H
(mm)
Dimension d1
(mm)
Dimension D2
(mm)
Dimension L
(mm)
Trusco Code Mass
(g)

496,003 VND

1 Piece(s) 16 Day(s) 1/2 39 18 16.4 14 811-8327 52

412,346 VND

1 Piece(s) 16 Day(s) 1/4 40 9.8 11.2 7 811-8328 25

411,468 VND

1 Piece(s) 16 Day(s) 1/8 40 5.7 11.2 3.5 811-8329 15

470,745 VND

1 Piece(s) 16 Day(s) 3/8 40 13.7 12.5 11 811-8331 34

411,798 VND

1 Piece(s) 16 Day(s) 3/16 40 7.8 11.2 5.5 811-8330 17

412,783 VND

1 Piece(s) 16 Day(s) 5/16 40 11.7 11.2 9 811-8332 25

411,798 VND

1 Piece(s) 16 Day(s) 5/32 40 6.7 11.2 4 811-8333 15

471,728 VND

1 Piece(s) 16 Day(s) 7/16 39 15.5 14.3 12 811-8334 43

412,018 VND

1 Piece(s) 16 Day(s) 7/32 40 8.5 11.2 6 811-8335 17

496,550 VND

1 Piece(s) 16 Day(s) 9/16 38 19.3 17.9 16 811-8336 57

412,346 VND

1 Piece(s) 16 Day(s) 9/32 40 10.5 11.2 8 811-8337 25

412,893 VND

1 Piece(s) 16 Day(s) 11/32 40 12.5 11.7 10 811-8326 30

370,035 VND

1 Piece(s) 16 Day(s) 3 40 5.5 11.2 3 811-8343 15

370,365 VND

1 Piece(s) 16 Day(s) 4 40 6.7 11.2 4 811-8344 15

370,365 VND

1 Piece(s) 16 Day(s) 4.5 40 7.3 11.2 4.5 811-8345 15

370,365 VND

1 Piece(s) 16 Day(s) 5 40 8 11.2 5.5 811-8346 17

370,581 VND

1 Piece(s) 9 Day(s) 5.5 40 8.5 11.2 6 811-8347 17

370,801 VND

1 Piece(s) 16 Day(s) 6 40 9.2 11.2 7 811-8435 20

370,911 VND

1 Piece(s) 9 Day(s) 7 40 10.5 11.2 8 811-8436 25

371,350 VND

1 Piece(s) 9 Day(s) 8 40 11.7 11.2 9 811-8437 25

371,460 VND

1 Piece(s) 16 Day(s) 9 40 13 12 10 811-8438 30

382,256 VND

1 Piece(s) 9 Day(s) 10 39 14.3 12.9 11 811-8338 34

383,241 VND

1 Piece(s) 16 Day(s) 11 39 15.5 14.3 12 811-8339 43

384,008 VND

1 Piece(s) 16 Day(s) 12 39 16.8 15.5 13 811-8340 50

404,726 VND

1 Piece(s) 16 Day(s) 13 39 18 16.4 14 811-8341 52

405,275 VND

1 Piece(s) 16 Day(s) 14 39 19.3 17.9 16 811-8342 57

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1