(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Hand Socket 1/2" "(12.7 mm) Socket Set 4251M/4251A

Hand Socket 1/2" "(12.7 mm) Socket Set 4251M/4251A

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Catalogmục lục

Japanese Only

  • Order Qty :
  • From :
    5,424,983 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
4251A
4251M
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Width across flat dimension Trusco Code Specifications Mass
(g)

5,424,983 VND

1 Piece(s) 16 Day(s) 1 / 1/2 / 1.1/4 / 1.1/8 / 1.1/16 / 1.3/16 / 3/4 / 3/8 / 5/8 / 7/8 / 7/16 / 9/16 / 11/16 / 13/16 / 15/16 / 19/32 / 21/32 / 25/32 811-9359 Inch Type, 4405A Double Hex Socket: 3/8, 7/16, 1/2, 9/16, 5/8, 19/32, 21/32, 11/16, 3/4, 25/32, 13/16, 7/8, 15/16, 1, 1.1/16, 1.1/8, 1.3/16, 1.1/4 2,660

5,806,880 VND

1 Piece(s) 16 Day(s) 10 ~ 32 811-9360 Metric Type, 4405M 12-Sided Socket: 10, 11, 12, 13, 14, 15, 16, 17, 18, 19, 20, 21, 22, 23, 24, 25, 26, 27, 28, 29, 30, 32 3,200

Basic Specifications

  • Single Product/Set Classification
    Set Product
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    12.7
  • Socket shape
    12 Sq.
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1/2
  • Overall length (L dimension)(mm)
    330
  • Dimension H(mm)
    68
  • Dimension T(mm)
    48
Part Number
4251A
4251M
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Width across flat dimension Trusco Code Specifications Mass
(g)

5,424,983 VND

1 Piece(s) 16 Day(s) 1 / 1/2 / 1.1/4 / 1.1/8 / 1.1/16 / 1.3/16 / 3/4 / 3/8 / 5/8 / 7/8 / 7/16 / 9/16 / 11/16 / 13/16 / 15/16 / 19/32 / 21/32 / 25/32 811-9359 Inch Type, 4405A Double Hex Socket: 3/8, 7/16, 1/2, 9/16, 5/8, 19/32, 21/32, 11/16, 3/4, 25/32, 13/16, 7/8, 15/16, 1, 1.1/16, 1.1/8, 1.3/16, 1.1/4 2,660

5,806,880 VND

1 Piece(s) 16 Day(s) 10 ~ 32 811-9360 Metric Type, 4405M 12-Sided Socket: 10, 11, 12, 13, 14, 15, 16, 17, 18, 19, 20, 21, 22, 23, 24, 25, 26, 27, 28, 29, 30, 32 3,200

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1