(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Long-Nose Pliers Bent (With Spring) LPB-□

Long-Nose Pliers Bent (With Spring) LPB-□

You can add up to 6 items to the comparison list.

Loading...Tải…

Specifications of LPB-165

  • Product Category
    Pliers
  • Plier Type
    Pliers
  • Overall Length(mm)
    167.5
  • With or without Spring
    Available
  • With/without tip claw replacement function
    NA
  • Nominal Dimensions(mm)
    165
  • Dimension E(mm)
    42
  • Dimension ℓ(mm)
    52
  • Dimension T(mm)
    2.3
  • Mouth Width Adjustment
    2-step
  • Grippable Workpiece Dimensions(mm)
    20
  • Specifications
    Soft wire cutting capability: ø1.7 mm
  • Trusco code
    817 - 5277
  • Mass(g)
    160
Part Number
LPB-165
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng

557,460 VND

1 Piece(s) 9 Day(s)

Basic Specifications

  • Product Category
    Pliers
  • Plier Type
    Pliers
  • Overall Length(mm)
    167.5
  • With or without Spring
    Available
  • With/without tip claw replacement function
    NA
  • Nominal Dimensions(mm)
    165
  • Dimension E(mm)
    42
  • Dimension ℓ(mm)
    52
  • Dimension T(mm)
    2.3
  • Mouth Width Adjustment
    2-step
  • Grippable Workpiece Dimensions(mm)
    20
  • Specifications
    Soft wire cutting capability: ø1.7 mm
  • Trusco code
    817 - 5277
  • Mass(g)
    160

Product Description

[Features]
· The tip is thin at 2 mm.
· 30° tip part bend angle.
· Spring built-in is ideal for continuous work.
· Can cut soft wires.

Specifications of LPB-165

  • Product Category
    Pliers
  • Plier Type
    Pliers
  • Overall Length(mm)
    167.5
  • With or without Spring
    Available
  • With/without tip claw replacement function
    NA
  • Nominal Dimensions(mm)
    165
  • Dimension E(mm)
    42
  • Dimension ℓ(mm)
    52
  • Dimension T(mm)
    2.3
  • Mouth Width Adjustment
    2-step
  • Grippable Workpiece Dimensions(mm)
    20
  • Specifications
    Soft wire cutting capability: ø1.7 mm
  • Trusco code
    817 - 5277
  • Mass(g)
    160
Part Number
LPB-165
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng

557,460 VND

1 Piece(s) 9 Day(s)

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1