(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Brush Nozzle For Air Duster

Brush Nozzle For Air Duster
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      474,753VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Ideal for blowing stuck-on deposits that cannot be easily removed with air alone.
· Can be used for a wide variety of different applications regardless of industry.
· Clean more thoroughly by adding brushing to the air blowing process.
· Brush can be easily washed to keep it clean.

Part Number
KNB-B
KNB-W
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngTrusco Code Material

474,753 VND

1 Piece(s) 14 Day(s) or more 805-0884Horse hair

475,631 VND

1 Piece(s) 13 Day(s) or more 805-0885Nylon

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Long Hair(mm) 25 Specifications Implantation sites: 20 sites