(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Standard (Master) Ring Gauge (RG-M), Metric ±0.001

Standard (Master) Ring Gauge (RG-M), Metric ±0.001
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      3,680,411VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • The photo is a representative image.

Product Description

[Features]
・ This gauge is used as a dimensional reference for dimension setting and inspection management of gauges and comparative measuring instruments.

 
Part Number
RG-M-2+-0.001
RG-M-2.5+-0.001
RG-M-3+-0.001
RG-M-3.5+-0.001
RG-M-4+-0.001
RG-M-4.5+-0.001
RG-M-5+-0.001
RG-M-5.5+-0.001
RG-M-6+-0.001
RG-M-6.5+-0.001
RG-M-7+-0.001
RG-M-7.5+-0.001
RG-M-8+-0.001
RG-M-8.5+-0.001
RG-M-9+-0.001
RG-M-9.5+-0.001
RG-M-10+-0.001
RG-M-11+-0.001
RG-M-12+-0.001
RG-M-13+-0.001
RG-M-14+-0.001
RG-M-15+-0.001
RG-M-16+-0.001
RG-M-17+-0.001
RG-M-18+-0.001
RG-M-19+-0.001
RG-M-20+-0.001
RG-M-21+-0.001
RG-M-22+-0.001
RG-M-23+-0.001
RG-M-24+-0.001
RG-M-25+-0.001
RG-M-26+-0.001
RG-M-27+-0.001
RG-M-28+-0.001
RG-M-29+-0.001
RG-M-30+-0.001
RG-M-31+-0.001
RG-M-32+-0.001
RG-M-33+-0.001
RG-M-34+-0.001
RG-M-35+-0.001
RG-M-36+-0.001
RG-M-37+-0.001
RG-M-38+-0.001
RG-M-39+-0.001
RG-M-40+-0.001
RG-M-41+-0.001
RG-M-42+-0.001
RG-M-43+-0.001
RG-M-44+-0.001
RG-M-45+-0.001
RG-M-46+-0.001
RG-M-47+-0.001
RG-M-48+-0.001
RG-M-49+-0.001
RG-M-50+-0.001
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngNominal Tool No.

4,874,969 VND

1 Piece(s) 7 Day(s) or more 29339004

4,874,969 VND

1 Piece(s) 6 Day(s) or more 2.59339005

4,874,969 VND

1 Piece(s) 7 Day(s) or more 39339006

4,200,077 VND

1 Piece(s) 7 Day(s) or more 3.59339007

4,200,077 VND

1 Piece(s) 7 Day(s) or more 49339008

3,680,411 VND

1 Piece(s) 7 Day(s) or more 4.59339009

3,680,411 VND

1 Piece(s) 7 Day(s) or more 59339010

3,680,411 VND

1 Piece(s) 7 Day(s) or more 5.59339011

3,680,411 VND

1 Piece(s) 7 Day(s) or more 69339012

3,680,411 VND

1 Piece(s) 7 Day(s) or more 6.59339013

3,680,411 VND

1 Piece(s) 7 Day(s) or more 79339014

3,680,411 VND

1 Piece(s) 7 Day(s) or more 7.59339015

3,680,411 VND

1 Piece(s) 7 Day(s) or more 89339016

3,680,411 VND

1 Piece(s) 7 Day(s) or more 8.59339017

3,680,411 VND

1 Piece(s) 7 Day(s) or more 99339018

3,680,411 VND

1 Piece(s) 7 Day(s) or more 9.59339019

3,680,411 VND

1 Piece(s) 7 Day(s) or more 109339020

4,013,357 VND

1 Piece(s) 7 Day(s) or more 119339022

4,013,357 VND

1 Piece(s) 7 Day(s) or more 129339024

4,200,077 VND

1 Piece(s) 7 Day(s) or more 139339026

4,200,077 VND

1 Piece(s) 7 Day(s) or more 149339028

4,463,285 VND

1 Piece(s) 7 Day(s) or more 159339030

4,463,285 VND

1 Piece(s) 7 Day(s) or more 169339032

4,537,523 VND

1 Piece(s) 7 Day(s) or more 179339034

4,537,523 VND

1 Piece(s) 7 Day(s) or more 189339036

4,874,969 VND

1 Piece(s) 7 Day(s) or more 199339038

4,874,969 VND

1 Piece(s) 7 Day(s) or more 209339040

5,061,690 VND

1 Piece(s) 7 Day(s) or more 219339042

5,061,690 VND

1 Piece(s) 7 Day(s) or more 229339044

5,286,654 VND

1 Piece(s) 7 Day(s) or more 239339046

5,286,654 VND

1 Piece(s) 7 Day(s) or more 249339048

5,588,105 VND

1 Piece(s) 7 Day(s) or more 259339050

5,588,105 VND

1 Piece(s) 7 Day(s) or more 269339052

5,774,825 VND

1 Piece(s) 7 Day(s) or more 279339054

5,774,825 VND

1 Piece(s) 7 Day(s) or more 289339056

5,999,789 VND

1 Piece(s) 7 Day(s) or more 299339058

5,999,789 VND

1 Piece(s) 7 Day(s) or more 309339060

6,224,753 VND

1 Piece(s) 7 Day(s) or more 319339062

6,224,753 VND

1 Piece(s) 7 Day(s) or more 329339064

6,449,717 VND

1 Piece(s) 7 Day(s) or more 339339066

6,449,717 VND

1 Piece(s) 7 Day(s) or more 349339068

6,674,681 VND

1 Piece(s) 7 Day(s) or more 359339070

6,674,681 VND

1 Piece(s) 7 Day(s) or more 369339072

6,973,884 VND

1 Piece(s) 7 Day(s) or more 379339074

6,973,884 VND

1 Piece(s) 7 Day(s) or more 389339076

7,311,330 VND

1 Piece(s) 7 Day(s) or more 399339078

7,311,330 VND

1 Piece(s) 7 Day(s) or more 409339080

7,761,258 VND

1 Piece(s) 7 Day(s) or more 419339082

7,761,258 VND

1 Piece(s) 7 Day(s) or more 429339084

8,249,429 VND

1 Piece(s) 7 Day(s) or more 439339086

8,249,429 VND

1 Piece(s) 7 Day(s) or more 449339088

8,773,596 VND

1 Piece(s) 7 Day(s) or more 459339090

8,773,596 VND

1 Piece(s) 7 Day(s) or more 469339092

9,412,493 VND

1 Piece(s) 7 Day(s) or more 479339094

9,412,493 VND

1 Piece(s) 7 Day(s) or more 489339096

9,637,457 VND

1 Piece(s) 7 Day(s) or more 499339098

9,637,457 VND

1 Piece(s) 7 Day(s) or more 509339100

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Accuracy ±0.001