(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Spiral Step Drill 6.35 Hexagonal Shaft (Non-coated High-Speed Steel)

Spiral Step Drill 6.35 Hexagonal Shaft (Non-coated High-Speed Steel)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      2,556,360VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

[Features]
· A high-grade material is used, enabling stable drilling without load or chatter.
[Applications]
· Work materials: Iron plate (items of strength 900 N/mm2 or less), brass, aluminum, plastic (up to 4 mm)

Part Number
101050-9H
101051H
101052H
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngNumber of Steps
(Level)
Drilling Dimensions
(φ mm)
Overall Length
(mm)
JAN Code Trusco Code Number Contained In A Packet

2,556,360 VND

1 Piece(s) 9 Day(s) 94、5、6、7、8、9、10、11、12654007140078148765-95801 pc.

2,754,000 VND

1 Piece(s) 9 Day(s) 94、6、8、10、12、14、16、18、20754007140078155765-96441 pc.

3,549,600 VND

1 Piece(s) 9 Day(s) 144、6、8、10、12、14、16、18、20、24、26、28、301004007140111135765-97091 pc.

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Step width(mm) 4 Shank diameter(mm) 6.35 hexagonal shaft Surface Treatment Non-coating
Number Contained In A Packet 1 pc.