(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Quick Drying Brush for Water Based Paint "Super White" Diagonal White

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

  • Order Qty :
  • From :
    211,966 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
1027300030
1027300050
1027300070
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Size
(mm)
Depth
(mm)
Width
(mm)
Height
(mm)
JAN Code Mass
(g)
Internal capacity

211,966 VND

1 Piece(s) 7 Day(s) or more 30 21 55 230 4905533115985 23 1 pc.

269,956 VND

1 Piece(s) 7 Day(s) or more 50 23 65 235 4905533116005 41 1 pc.

344,944 VND

1 Piece(s) 7 Day(s) or more 70 23 85 235 4905533116029 47 1 pc.

Basic Specifications

Product Description

[Features]·Perfect for painting water-based paints, this is a completely new type of synthetic animal hair brush that has never existed before. ·Due to the natural wave of the fiber, it evenly exudes and spreads paints well to achieve a beautiful finish. ·It has excellent durability and washability, and can be used for a long time.

Part Number
1027300030
1027300050
1027300070
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Size
(mm)
Depth
(mm)
Width
(mm)
Height
(mm)
JAN Code Mass
(g)
Internal capacity

211,966 VND

1 Piece(s) 7 Day(s) or more 30 21 55 230 4905533115985 23 1 pc.

269,956 VND

1 Piece(s) 7 Day(s) or more 50 23 65 235 4905533116005 41 1 pc.

344,944 VND

1 Piece(s) 7 Day(s) or more 70 23 85 235 4905533116029 47 1 pc.

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1