(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Precision Magnifier with LED Light

Precision Magnifier with LED Light
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      645,306VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
・ Jumping out loupe
・ A pocket loupe that is compact and easy to carry around.
・ Widely applicable to circuit boards and precision inspections to hobbies.
・ With key chain
・ Precision loupe
・ It is convenient for inspection, etc., of precision parts.

Part Number
0528-75-31-05
0528-75-31-08
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngMagnification
(x)
Lens Size
(mm)
Weight
(kg)
Part Number TGK Code Specifications Amount Of Content

869,213 VND

1 Piece(s) 12 Day(s) or more 1015-DO-10LED0528753105White LED, LR1130 Battery1 pc.

645,306 VND

1 Piece(s) 12 Day(s) or more -23(Including batteries) 0.26G-75680528753108Magnification: 4, 6, 10 (2 Sheets Layered), Light Source: LED High-Luminance Light (White), Power Supply: Button Cell (AG2) X 4 pcs (LR726)1 pc.

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Product Type Other Optical Instruments Amount Of Content 1 pc.