(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
· Coated carbide tip.
· Square Tip
· Negative Insert
[Applications]
· For machining of cast iron
Part Number |
---|
SNMG120412KM3205 |
SNMG120412KR3205 |
SNMG190616KM3205 |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Volume Discount | Days to ShipSố ngày giao hàng | Specifications | Trusco Code | Quantity |
---|---|---|---|---|---|---|---|---|
469,938 VND | 1 Piece(s) | 9 Day(s) | For machining and medium machining of cast iron | 615-2635 | 10 | |||
469,938 VND | 1 Piece(s) | 9 Day(s) | For machining and rough machining of cast iron | 615-2660 | 10 | |||
1,006,600 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 9 Day(s) | For machining and medium machining of cast iron | 695-1210 | 10 |
Loading...Tải…
Selfishly | No-hand | Quantity | 10 |