(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Water Faucet Screwdriver Bit (AHF-1511)

Water Faucet Screwdriver Bit (AHF-1511)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

Details

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Specifications of AHF-1511

  • Tip Type
    Special Purpose
  • shank diameter(mm)
    6.35mm
  • Overall Length(mm)
    110
  • JAN Code
    4962485401214
  • Trusco Code
    494-2710
  • Ordering Unit
    1 pc.
Part Number
AHF-1511
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Ordering Unit

176,659 VND

1 Piece(s) 9 Day(s) 1 pc.

Basic Specifications

  • Tip Type
    Special Purpose
  • shank diameter(mm)
    6.35mm
  • Overall Length(mm)
    110
  • JAN Code
    4962485401214
  • Trusco Code
    494-2710
  • Ordering Unit
    1 pc.

Specifications of AHF-1511

  • Tip Type
    Special Purpose
  • shank diameter(mm)
    6.35mm
  • Overall Length(mm)
    110
  • JAN Code
    4962485401214
  • Trusco Code
    494-2710
  • Ordering Unit
    1 pc.
Part Number
AHF-1511
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Ordering Unit

176,659 VND

1 Piece(s) 9 Day(s) 1 pc.

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1

Product Specifications

Usage

●Remove flat-head screw for adjustment and regulation of faucet such as flow control valve and check valve.

Specification

●Blade Width x Blade Thickness x Total Length(mm):18 x 1.5 x 110
●SPQ(piece):6
●Shank Diameter: 6.35mm