(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Felt Stick【5 Pieces Per Package】

Felt Stick
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,326,550VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Molded felt stick that has had fine, high-quality wool compressed at a high density.
· Excellent polishing agent holding power for effective polishing power.
[Applications]
· Compatible materials: ceramics, glass, tool steel, alloy steel, cemented carbide, cermet, general steel, stainless steel, aluminum, copper

 
Part Number
RD3902
RD3904
RD3905
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàngWidth
(mm)
JAN Code Trusco Code Mass
(g)
Quantity

1,326,550 VND

1 Pack(s)

5 Pieces Per Package

5 Pieces Per Package

9 Day(s) 134580120546955750-9341551 bag (5 pcs.)

2,093,383 VND

1 Pack(s)

5 Pieces Per Package

5 Pieces Per Package

9 Day(s) 204580120546993750-9367941 bag (5 pcs.)

2,936,900 VND

1 Pack(s)

5 Pieces Per Package

5 Pieces Per Package

8 Day(s) 304580120547013750-93751501 bag (5 pcs.)

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Product Type Grindstone for molds Length(mm) 150 Thickness(mm) 10
Quantity 1 bag (5 pcs.)