(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Socket Clamp ESIW

Socket Clamp ESIW
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      6,897,566VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Clamp for holding and securing tubes and fittings during conduction and cooling.
[Features]
· Simple operation from one direction, tightening one location for reliable fixing.
[Applications]
· EF fusing of polyethylene pipes.

Part Number
ESIW-50
ESIW-75
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngJAN Code Trusco Code Target material Mass
(g)

6,897,566 VND

1 Piece(s) 11 Day(s) or more 4989065111714758-7384Socket, Cap : JWWA 501100

8,178,445 VND

1 Piece(s) 11 Day(s) or more 4989065111721758-7392Socket, Cap : JWWA 751700

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Material Body: aluminum