(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Impact Extension Bar, 19 mm Square Drive

Impact Extension Bar, 19 mm Square Drive

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Catalogmục lục

  • Order Qty :
  • From :
    1,183,296 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
3/4WETB-150
3/4WETB-200
3/4WETB-250
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Overall length
(mm)
Weight
(g)
JAN Code Trusco Code

1,183,296 VND

1 Piece(s) 9 Day(s) 150 545 4938905013688 769-6582

1,260,436 VND

1 Piece(s) 9 Day(s) 200 700 4938905013695 769-6591

1,347,476 VND

1 Piece(s) 9 Day(s) 250 840 4938905013701 769-6604

Basic Specifications

  • Single Product/Set Classification
    Single Item Extension Bar
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    19
  • Socket shape
    Joint type
  • Materials
    Chromium-molybdenum steel
  • Accessories
    Pin, ring

Product Description

Impact extension bar, 19 mm square drive, made using alloy steel with excellent strength.
[Features]
· Extension bar for use with impact wrenches.
[Applications]
· For use when a nut or bolt is too far back and the socket will not reach, etc.

Part Number
3/4WETB-150
3/4WETB-200
3/4WETB-250
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Overall length
(mm)
Weight
(g)
JAN Code Trusco Code

1,183,296 VND

1 Piece(s) 9 Day(s) 150 545 4938905013688 769-6582

1,260,436 VND

1 Piece(s) 9 Day(s) 200 700 4938905013695 769-6591

1,347,476 VND

1 Piece(s) 9 Day(s) 250 840 4938905013701 769-6604

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1