(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
UV cut polyethylene bag with zipper
[Features]
・ It has a UV blocking effect and is transparent so you can check the contents.
・ A polyethylene bag with a zipper that has the function of reducing UV transmission by kneading UV cut raw materials.
・ Characters can be written on the green print area with a ballpoint pen, felt-tip pen, etc.
・ You can check the contents without removing it from the bag.
[Applications]
・ It is used as a storage bag for medicines, eye drops, materials that dislike ultraviolet rays (rubber, thermal paper), etc.