(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Circle Cutter for Woodworking (26921)

Circle Cutter for Woodworking (26921)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,210,908VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

[Features]
・ Ideal for drilling holes in wood, gypsum boards, etc.
・ It can drill with electric drills and drill presses
・ It can be used for making large diameter holes in wooden boards, such as plywood and control panels
[Application]
・ Work material: wood, gypsum board, PVC, plastic
・ For accurate drilling in wood

Part Number
26921
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàng

1,210,908 VND

1 Piece(s) 9 Day(s)

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Shaft Diameter(mm) 10 Drillable Hole Depth(mm) 30 mm on One Side, 50 mm on Both Sides Processing Hole Diameter(mm) 30–150
JAN Code 4976463269215 Trusco Code 773-5146 Compatible Models Electric drill and drilling machine
Shaft Type Three chamfering

Please check the type/dimensions/specifications of the part 26921 in the Circle Cutter for Woodworking (26921) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần 26921 trong chuỗi Circle Cutter for Woodworking (26921).