(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Carbide Hole Saw (for thin plates)

Carbide Hole Saw (for thin plates)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,131,376VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

[Features]
· The high blade count demonstrates stable sharpness.
· The incredibly sharp cutting edge can easily drill stainless steel up to thicknesses of 4 mm and has a long operating life.
· Uses a center drill with good positioning and maintains sharpness with titanium coating.
[Applications]
· Work materials: Stainless steel / steel plate (4 mm or less), copper, aluminum plate, wood, plywood, synthetic resin, plasterboard, artificial marble, etc.
[Material]
· Blade: Carbide Tip
· Center Drill: HSS (titanium coating)
[Specifications]
· Pocket depth: 12 mm

 
Part Number
HO-15S
HO-16S
HO-17S
HO-18S
HO-19S
HO-20S
HO-21S
HO-22S
HO-23S
HO-24S
HO-25S
HO-26S
HO-27S
HO-28S
HO-29S
HO-30S
HO-31S
HO-32S
HO-33S
HO-34S
HO-35S
HO-36S
HO-37S
HO-38S
HO-39S
HO-40S
HO-41S
HO-42S
HO-43S
HO-44S
HO-45S
HO-46S
HO-47S
HO-48S
HO-49S
HO-50S
HO-51S
HO-52S
HO-53S
HO-54S
HO-55S
HO-60S
HO-65S
HO-70S
HO-75S
HO-80S
HO-85S
HO-90S
HO-95S
HO-100S
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngHandle diameter
(mm)
Shank diameter Trusco Code JAN Code

1,331,119 VND

1 Piece(s) 9 Day(s) 1510372-15914963202081085

1,331,119 VND

1 Piece(s) 9 Day(s) 1610372-16044963202081122

1,331,119 VND

1 Piece(s) 9 Day(s) 1710372-16124963202081160

1,331,119 VND

1 Piece(s) 9 Day(s) 1810372-16214963202079914

1,331,119 VND

1 Piece(s) 9 Day(s) 1910372-16394963202080255

1,131,376 VND

1 Piece(s) 9 Day(s) 2010372-16474963202080293

1,331,119 VND

1 Piece(s) 9 Day(s) 2110372-16554963202080330

1,276,710 VND

1 Piece(s) 9 Day(s) 2210372-16634963202080378

1,331,119 VND

1 Piece(s) 9 Day(s) 2310372-16714963202080415

1,331,119 VND

1 Piece(s) 9 Day(s) 2410372-16804963202080453

1,331,119 VND

1 Piece(s) 9 Day(s) 2510372-16984963202080491

1,536,677 VND

1 Piece(s) 9 Day(s) 2610372-17014963202080538

1,536,677 VND

1 Piece(s) 9 Day(s) 2710372-17104963202080576

1,536,677 VND

1 Piece(s) 9 Day(s) 2810372-17284963202080613

1,536,677 VND

1 Piece(s) 9 Day(s) 2910372-17364963202080651

1,536,677 VND

1 Piece(s) 9 Day(s) 3010372-17444963202080699

1,779,421 VND

1 Piece(s) 9 Day(s) 3110372-17524963202080736

1,779,421 VND

1 Piece(s) 9 Day(s) 3210372-17614963202080774

1,779,421 VND

1 Piece(s) 9 Day(s) 3310372-17794963202080811

1,779,421 VND

1 Piece(s) 9 Day(s) 3410372-17874963202080859

1,480,546 VND

1 Piece(s) 9 Day(s) 3510372-17954963202080897

2,075,642 VND

1 Piece(s) 9 Day(s) 3610372-18094963202080934

2,075,642 VND

1 Piece(s) 9 Day(s) 3710372-18174963202080972

2,075,642 VND

1 Piece(s) 9 Day(s) 3810372-18254963202081016

2,075,642 VND

1 Piece(s) 9 Day(s) 3910372-18334963202081054

1,944,179 VND

1 Piece(s) 9 Day(s) 4010372-18414963202081092

2,391,501 VND

1 Piece(s) 9 Day(s) 4110372-18504963202081139

2,391,501 VND

1 Piece(s) 9 Day(s) 4210372-18684963202081177

2,391,501 VND

1 Piece(s) 9 Day(s) 4310372-18764963202080224

2,391,501 VND

1 Piece(s) 9 Day(s) 4410372-18844963202080262

2,228,832 VND

1 Piece(s) 9 Day(s) 4510372-18924963202080309

2,746,633 VND

1 Piece(s) 9 Day(s) 4610372-19064963202080347

2,746,633 VND

1 Piece(s) 9 Day(s) 4710372-19144963202080385

2,746,633 VND

1 Piece(s) 9 Day(s) 4810372-19224963202080422

2,746,633 VND

1 Piece(s) 9 Day(s) 4910372-19314963202080460

2,548,895 VND

1 Piece(s) 9 Day(s) 5010372-19494963202080507

3,051,629 VND

1 Piece(s) 9 Day(s) 5110372-19574963202080545

3,051,629 VND

1 Piece(s) 12 Day(s) 5210372-19654963202080583

3,051,629 VND

1 Piece(s) 9 Day(s) 5310372-19734963202080620

3,051,629 VND

1 Piece(s) 9 Day(s) 5410372-19814963202080668

3,051,629 VND

1 Piece(s) 9 Day(s) 5510372-19904963202080705

4,150,867 VND

1 Piece(s) 9 Day(s) 6013372-20074963202080903

4,873,247 VND

1 Piece(s) 12 Day(s) 6513372-20154963202081108

5,272,248 VND

1 Piece(s) 12 Day(s) 7013372-20234963202081276

5,702,585 VND

1 Piece(s) 9 Day(s) 7513372-20314963202081474

6,127,072 VND

1 Piece(s) 9 Day(s) 8013372-20404963202081672

6,785,110 VND

1 Piece(s) 9 Day(s) 8513372-20584963202081870

7,443,567 VND

1 Piece(s) 9 Day(s) 9013372-20664963202082075

7,750,234 VND

1 Piece(s) 9 Day(s) 9513372-20744963202081283

8,248,672 VND

1 Piece(s) 9 Day(s) 10013372-15824963202081481

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Product Type Other Blade thickness(mm) 2.3