(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
50H Crinkey Cutter

50H Crinkey Cutter
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,785,684VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

  • Order Qty.Số lượng đặt hàng :

    Check Price / Days to ship

  • PriceĐơn giá :
    ---
  • Total PriceTổng合計합계 :
    ---
  • Days to shipThời gian xuất hàng出荷日출하일 :
    ---
My Components
  • Order Qty.Số lượng đặt hàng :

    Check Price / Days to ship

  • PriceĐơn giá :
    ---
  • Total PriceTổng合計합계 :
    ---
  • Days to shipThời gian xuất hàng出荷日출하일 :
    ---
My Components
  • Order Qty.Số lượng đặt hàng :

    Check Price / Days to ship

  • PriceĐơn giá :
    ---
  • Total PriceTổng合計합계 :
    ---
  • Days to shipThời gian xuất hàng出荷日출하일 :
    ---
Similar ProductsSimilar Products
  • Order Qty.Số lượng đặt hàng :

    Check Price / Days to ship

  • PriceĐơn giá :
    ---
  • Total PriceTổng合計합계 :
    ---
  • Days to shipThời gian xuất hàng出荷日출하일 :
    ---
Product DetailProduct Detail

Product Description

[Features]
· Patented new 3-split blade for rapid use and long life.
· Uses a center pin system for easy positioning. The core automatically ejects after punching is complete.
· Four-row thread type.
[Applications]
· Work materials: Steel plates, shaped steel, stainless steel, cast iron, copper, carbon, etc.
· Supports steel for welding structures (SM materials), steel for building structures (SN materials).
[Material]
· Blade: Carbide tip

Part Number
CRH-17.5
CRH-18.0
CRH-19.0
CRH-20.0
CRH-21.0
CRH-22.0
CRH-23.0
CRH-24.0
CRH-24.5
CRH-25.0
CRH-26.0
CRH-26.5
CRH-27.0
CRH-28.0
CRH-29.0
CRH-30.0
CRH-31.0
CRH-32.0
CRH-33.0
CRH-34.0
CRH-35.0
CRH-38.0
CRH-40.0
CRH-42.0
CRH-45.0
CRH-48.0
CRH-50.0
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngblade diameter
(mm)
JAN Code Trusco Code Mass
(g)

1,798,213 VND

1 Piece(s) 9 Day(s) 17.54993452101752105-4431100

1,798,213 VND

1 Piece(s) 9 Day(s) 184993452100182105-4449110

1,798,213 VND

1 Piece(s) 9 Day(s) 194993452100199105-4457110

1,798,213 VND

1 Piece(s) 9 Day(s) 204993452100205105-4465110

1,798,213 VND

1 Piece(s) 9 Day(s) 214993452100212105-4473110

1,798,213 VND

1 Piece(s) 9 Day(s) 224993452100229105-4481110

1,798,213 VND

1 Piece(s) 9 Day(s) 234993452100236105-4490120

1,798,213 VND

1 Piece(s) 9 Day(s) 244993452100243105-4503120

1,798,213 VND

1 Piece(s) 9 Day(s) 24.54993452102452105-4511120

1,785,684 VND

1 Piece(s) 9 Day(s) 254993452100250105-4520120

1,785,684 VND

1 Piece(s) 9 Day(s) 264993452100267105-4538130

1,785,684 VND

1 Piece(s) 9 Day(s) 26.54993452102650105-4546130

1,798,213 VND

1 Piece(s) 9 Day(s) 274993452100274105-4554130

1,798,213 VND

1 Piece(s) 9 Day(s) 284993452100281105-4562130

1,798,213 VND

1 Piece(s) 9 Day(s) 294993452100298105-4571140

1,798,213 VND

1 Piece(s) 9 Day(s) 304993452100304105-4589140

2,031,719 VND

1 Piece(s) 9 Day(s) 314993452100311105-4597150

2,031,719 VND

1 Piece(s) 9 Day(s) 324993452100328105-4601150

2,031,719 VND

1 Piece(s) 9 Day(s) 334993452100335105-4619150

2,031,719 VND

1 Piece(s) 9 Day(s) 344993452100342105-4627160

2,015,503 VND

1 Piece(s) 9 Day(s) 354993452100359105-4635160

2,332,110 VND

1 Piece(s) 9 Day(s) 384993452100380105-4643180

2,310,984 VND

1 Piece(s) 9 Day(s) 404993452100403105-4651220

2,632,501 VND

1 Piece(s) 9 Day(s) 424993452100427105-4660230

2,606,465 VND

1 Piece(s) 9 Day(s) 454993452100458105-4678240

2,849,286 VND

1 Piece(s) 9 Day(s) 484993452100489105-4686260

2,849,286 VND

1 Piece(s) 9 Day(s) 504993452100502105-4694270
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngblade diameter
(mm)
JAN Code Trusco Code Mass
(g)

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

work material Work material: Steel plate, Shaped steel, Stainless steel, Cast Iron, Copper, Carbon etc., Steel material for welded structure (SM material), Steel material for construction structure (SN material) supported Maximum Machined Plate Thickness(mm) 50 Compatible Model Hitachi (BM25M, BM25Y, BM35Y, BM40Y, BM60M, BM60Y)
Close

Comparison list