(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
High-Speed Steel Tipped Tool Bit / for Planing

High-Speed Steel Tipped Tool Bit / for Planing
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,379,594VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The material used possesses both high temperature hardness and abrasion resistance superior compared to conventional high-speed steel.

Part Number
518-3
518-7
518-9
519-3
519-7
519-9
520-9
521-3
521-7
521-9
522-3
522-7
522-9
524-3
524-7
524-9
532-3
532-7
532-9
535-3
536-3
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngJAN Code Trusco Code

1,637,493 VND

1 Piece(s) 7 Day(s) or more 4571136861842156-9724

1,690,608 VND

1 Piece(s) 7 Day(s) or more 4571136861873101-7411

3,436,494 VND

1 Piece(s) 7 Day(s) or more 4571136861880156-9732

1,637,493 VND

1 Piece(s) 7 Day(s) or more 4571136861941156-9741

1,690,608 VND

1 Piece(s) 7 Day(s) or more 4571136861972101-7420

3,436,494 VND

1 Piece(s) 7 Day(s) or more 4571136861989156-9759

4,054,783 VND

1 Piece(s) 7 Day(s) or more 4571136862085156-9791

1,870,803 VND

1 Piece(s) 7 Day(s) or more 4571136862146156-9805

2,012,244 VND

1 Piece(s) 7 Day(s) or more 4571136862177101-7454

4,054,783 VND

1 Piece(s) 7 Day(s) or more 4571136862184156-9813

1,870,803 VND

1 Piece(s) 7 Day(s) or more 4571136862245156-9821

2,012,244 VND

1 Piece(s) 7 Day(s) or more 4571136862276101-7462

4,054,783 VND

1 Piece(s) 7 Day(s) or more 4571136862283156-9830

1,853,098 VND

1 Piece(s) 7 Day(s) or more 4571136862443156-9864

1,976,835 VND

1 Piece(s) 7 Day(s) or more 4571136862474101-7489

4,054,783 VND

1 Piece(s) 7 Day(s) or more 4571136862481156-9872

1,379,594 VND

1 Piece(s) 7 Day(s) or more 4571136862542156-9767

1,690,608 VND

1 Piece(s) 7 Day(s) or more 4571136862573101-7438

3,436,494 VND

1 Piece(s) 7 Day(s) or more 4571136862580156-9775

1,853,098 VND

1 Piece(s) 7 Day(s) or more 4571136862641156-9881

1,853,098 VND

1 Piece(s) 7 Day(s) or more 4571136862740156-9899

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Product ​​Type High-Speed Steel Parting Tool