(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
High-Speed Steel Tipped Tool Bit (for Planing), Point & Square Corner, Spring Neck Finish, Cut-off

High-Speed Steel Tipped Tool Bit (for Planing), Point & Square Corner, Spring Neck Finish, Cut-off
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,432,080VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·Used for lathes, etc.
・ It is a JIS standard product.
·Compatible models: Planning machine

Features

● A JIS standard product.

Specification

● Compatible Model: Planer

Materials

● Shank: Carbon Steel for Mechanical Structures
● Tip: High Speed Steel(MV10)
Part Number
TTB-60-3
TTB-60-7
TTB-60-9
TTB-62L-3
TTB-62L-7
TTB-62R-3
TTB-62R-7
TTB-63L-3
TTB-63R-7
TTB-63R-9
TTB-64-3
TTB-64-7
TTB-64-9
TTB-65-3
TTB-65-7
TTB-65-9
TTB-66-3
TTB-66-7
TTB-66-9
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngTrusco Code

1,432,080 VND

1 Piece(s) 8 Day(s) or more 106-9110

2,362,320 VND

1 Piece(s) 7 Day(s) or more 106-9128

5,018,400 VND

1 Piece(s) 10 Day(s) or more 106-9136

1,530,000 VND

1 Piece(s) 7 Day(s) or more 106-9209

2,769,480 VND

1 Piece(s) 7 Day(s) or more 106-9217

1,530,000 VND

1 Piece(s) 9 Day(s) 106-9179

2,769,480 VND

1 Piece(s) 7 Day(s) or more 106-9187

1,432,080 VND

1 Piece(s) 7 Day(s) or more 106-9268

2,362,320 VND

1 Piece(s) 7 Day(s) or more 106-9241

5,018,400 VND

1 Piece(s) 10 Day(s) or more 106-9250

1,530,000 VND

1 Piece(s) 7 Day(s) or more 106-9292

2,769,480 VND

1 Piece(s) 7 Day(s) or more 106-9306

5,899,680 VND

1 Piece(s) 10 Day(s) or more 106-9390

1,530,000 VND

1 Piece(s) 7 Day(s) or more 106-9403

2,769,480 VND

1 Piece(s) 9 Day(s) 106-9411

5,899,680 VND

1 Piece(s) 7 Day(s) or more 106-9420

1,530,000 VND

1 Piece(s) 8 Day(s) or more 106-9438

2,769,480 VND

1 Piece(s) 7 Day(s) or more 106-9446

5,899,680 VND

1 Piece(s) 7 Day(s) or more 106-9454

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Product Type Carbide bit