(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Round Cutting Edge Bit Holder (Round)

Round Cutting Edge Bit Holder (Round)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      981,720VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This round corner spring-necked turning tool bit holder (screw thread) is used for turning and milling machines.
The material is high-speed steel.

Part Number
C12R04-B15P7
C12R04-B20P7
C16R06-B15P7
C16R06-B20P7
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngJAN Code Trusco Code

981,720 VND

10 Piece(s) 9 Day(s) 4580130747632485-9782

981,720 VND

10 Piece(s) 9 Day(s) 4580130747656485-9791

1,247,400 VND

10 Piece(s) 9 Day(s) 4580130747670485-9804

1,247,400 VND

10 Piece(s) 9 Day(s) 4580130747694485-9812

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Product ​​Type High-Speed Steel Parting Tool