(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Pallet Box Folding Type

Pallet Box Folding Type

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

Specifications of BJBS1111X110-B

  • Frontage (mm)
    1100
  • Depth (mm)
    1100
  • Product Model
    Pallet Box
  • Material (Body)
    Polypropylene (PP)
  • Color
    Blue
  • Maximum Static Load (kg)
    2000
  • Maximum Dynamic Load (kg)
    1000
  • Height / Thickness (mm)
    110
  • Type Details
    Folding
  • Insertion Dimensions (Frontage) Width(mm)
    260
  • Insertion Dimensions (Frontage) Height(mm)
    90
  • Center Block Width(mm)
    190
  • When Folded External Dimension(mm)
    1100×1100×375
  • Capacity
    935L
  • JAN Code
    4938233355856
  • Trusco Code
    752-7284
  • Specified Compatible Equipment
    Hand Pallet Truck/Forklift
  • Specification Details
    Applicable Lid: BJ-1111C lid with lock
  • Amount Of Content
    1 pc.
Part Number
BJBS1111X110-B
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Amount Of Content

30,496,845 VND

1 Piece(s) 18 Day(s) or more 1 pc.

Basic Specifications

  • Frontage (mm)
    1100
  • Depth (mm)
    1100
  • Product Model
    Pallet Box
  • Material (Body)
    Polypropylene (PP)
  • Color
    Blue
  • Maximum Static Load (kg)
    2000
  • Maximum Dynamic Load (kg)
    1000
  • Height / Thickness (mm)
    110
  • Type Details
    Folding
  • Insertion Dimensions (Frontage) Width(mm)
    260
  • Insertion Dimensions (Frontage) Height(mm)
    90
  • Center Block Width(mm)
    190
  • When Folded External Dimension(mm)
    1100×1100×375
  • Capacity
    935L
  • JAN Code
    4938233355856
  • Trusco Code
    752-7284
  • Specified Compatible Equipment
    Hand Pallet Truck/Forklift
  • Specification Details
    Applicable Lid: BJ-1111C lid with lock
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Can be used to safely transport and store large quantities of bulk loads and irregularly shaped loads.
· The base pallet is a Risu pallet, which is convenient for forklift work.
· Container mating type allows for stable stacking.
· A folding type that enables a reduced volume of approximately 1/3.
· Up to 20 20-foot containers can be stored, or 60 if they are empty (collapsed).
[Applications]
· Storage and transport of machine parts, etc.
· Storage and transport of fruits and vegetables, food, etc.

Specifications of BJBS1111X110-B

  • Frontage (mm)
    1100
  • Depth (mm)
    1100
  • Product Model
    Pallet Box
  • Material (Body)
    Polypropylene (PP)
  • Color
    Blue
  • Maximum Static Load (kg)
    2000
  • Maximum Dynamic Load (kg)
    1000
  • Height / Thickness (mm)
    110
  • Type Details
    Folding
  • Insertion Dimensions (Frontage) Width(mm)
    260
  • Insertion Dimensions (Frontage) Height(mm)
    90
  • Center Block Width(mm)
    190
  • When Folded External Dimension(mm)
    1100×1100×375
  • Capacity
    935L
  • JAN Code
    4938233355856
  • Trusco Code
    752-7284
  • Specified Compatible Equipment
    Hand Pallet Truck/Forklift
  • Specification Details
    Applicable Lid: BJ-1111C lid with lock
  • Amount Of Content
    1 pc.
Part Number
BJBS1111X110-B
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Amount Of Content

30,496,845 VND

1 Piece(s) 18 Day(s) or more 1 pc.

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1