(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Silent Resin Dolly PLA300DX with Loading Machine Handle Folding Type

Silent Resin Dolly PLA300DX with Loading Machine Handle Folding Type

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

Specifications of PLA300-DX(N)

  • Product Model
    Carry Carts
  • Body Material
    Made of Resin
  • Noise Control
    Available
  • Body / Option
    Body
  • Handle Height(mm)
    890
  • Caster Diam.(mm)
    130
  • Noise Level(dB)
    40
  • Compatible Stoppers
    300S
  • JAN Code
    4560116832422
  • Trusco Code
    469-6158
  • Width(mm)
    600
  • Height(mm)
    220
  • Length(mm)
    910
  • Assembly / Completion
    Finished product
  • Load Resistance(kg)
    200
  • Specifications
    Swivel Caster 2 Pieces, Fixed Casters 2 Pieces, Folding Handle Type
  • Quantity
    1 unit
Part Number
PLA300-DX(N)
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Quantity

17,247,457 VND

1 Piece(s) 10 Day(s) or more 1 unit

Basic Specifications

  • Product Model
    Carry Carts
  • Body Material
    Made of Resin
  • Noise Control
    Available
  • Body / Option
    Body
  • Handle Height(mm)
    890
  • Caster Diam.(mm)
    130
  • Noise Level(dB)
    40
  • Compatible Stoppers
    300S
  • JAN Code
    4560116832422
  • Trusco Code
    469-6158
  • Width(mm)
    600
  • Height(mm)
    220
  • Length(mm)
    910
  • Assembly / Completion
    Finished product
  • Load Resistance(kg)
    200
  • Specifications
    Swivel Caster 2 Pieces, Fixed Casters 2 Pieces, Folding Handle Type
  • Quantity
    1 unit

Product Description

Transport cart with low-noise specification and a load binder to prevent load displacement.
[Features]
· Load binder is convenient for preventing load displacement during operation.
· Folding handle enables cart to be stowed compactly.
· Casters are manufactured to low-noise specifications for quiet operation.
· Gray rubber wheels leave floors unmarked.
· Loading platform has slip-resistant pads to prevent load displacement.
[Applications]
· Prevents load displacement when carrying multiple items or tall boxes.
· Convenient for sites where loads need to be transported quietly.

Specifications of PLA300-DX(N)

  • Product Model
    Carry Carts
  • Body Material
    Made of Resin
  • Noise Control
    Available
  • Body / Option
    Body
  • Handle Height(mm)
    890
  • Caster Diam.(mm)
    130
  • Noise Level(dB)
    40
  • Compatible Stoppers
    300S
  • JAN Code
    4560116832422
  • Trusco Code
    469-6158
  • Width(mm)
    600
  • Height(mm)
    220
  • Length(mm)
    910
  • Assembly / Completion
    Finished product
  • Load Resistance(kg)
    200
  • Specifications
    Swivel Caster 2 Pieces, Fixed Casters 2 Pieces, Folding Handle Type
  • Quantity
    1 unit
Part Number
PLA300-DX(N)
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Quantity

17,247,457 VND

1 Piece(s) 10 Day(s) or more 1 unit

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1