(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number |
---|
TUG45043J4 |
TUG45043L4 |
TUG45043S4 |
TUG45043Z4 |
TUG45044J4 |
TUG45044L4 |
TUG45044S4 |
TUG45044Z4 |
TUG45045J4 |
TUG45045L4 |
TUG45045S4 |
TUG45045Z4 |
TUG45046J4 |
TUG45046L4 |
TUG45046S4 |
TUG45046Z4 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Frontage (mm) |
Depth (mm) |
Effective Frontage (mm) |
External depth (mm) |
Trusco Code | External Dimensions Frontage (mm) |
---|---|---|---|---|---|---|---|---|---|---|
- |
1 Piece(s) | Quote | 900 | 750 | 837 | 792 | 755-7248 | 962 | ||
- |
1 Piece(s) | Quote | 900 | 600 | 837 | 642 | 755-7281 | 962 | ||
- |
1 Piece(s) | Quote | 900 | 450 | 837 | 492 | 755-7329 | 962 | ||
- |
1 Piece(s) | Quote | 900 | 900 | 837 | 942 | 755-7361 | 962 | ||
- |
1 Piece(s) | Quote | 1200 | 750 | 1137 | 792 | 755-7400 | 1262 | ||
- |
1 Piece(s) | Quote | 1200 | 600 | 1137 | 642 | 755-7442 | 1262 | ||
- |
1 Piece(s) | Quote | 1200 | 450 | 1137 | 492 | 755-7485 | 1262 | ||
- |
1 Piece(s) | Quote | 1200 | 900 | 1137 | 942 | 755-7523 | 1262 | ||
- |
1 Piece(s) | Quote | 1500 | 750 | 1437 | 792 | 755-7566 | 1562 | ||
- |
1 Piece(s) | Quote | 1500 | 600 | 1437 | 642 | 755-7604 | 1562 | ||
- |
1 Piece(s) | Quote | 1500 | 450 | 1437 | 492 | 755-7647 | 1562 | ||
- |
1 Piece(s) | Quote | 1500 | 900 | 1437 | 942 | 755-7680 | 1562 | ||
- |
1 Piece(s) | Quote | 1800 | 750 | 1737 | 792 | 755-7728 | 1862 | ||
- |
1 Piece(s) | Quote | 1800 | 600 | 1737 | 642 | 755-7761 | 1862 | ||
- |
1 Piece(s) | Quote | 1800 | 450 | 1737 | 492 | 755-7809 | 1862 | ||
- |
1 Piece(s) | Quote | 1800 | 900 | 1737 | 942 | 755-7841 | 1862 |
[Features]
· As it has a completely boltless structure, it can be freely rearranged and adjusted without tools.
· Shelf board is a split shelf type so it is easy to assemble and handle.
· The shelf positions can be changed and adjusted freely in small increments at 30 mm pitch.
· Connection is possible at the same height and depth. Additionally, the shared use of supports allows for a decrease in costs.
· VOC (volatile organic compounds) supporting paint.
· Low formaldehyde content (F☆☆☆☆).
Part Number |
---|
TUG45043J4 |
TUG45043L4 |
TUG45043S4 |
TUG45043Z4 |
TUG45044J4 |
TUG45044L4 |
TUG45044S4 |
TUG45044Z4 |
TUG45045J4 |
TUG45045L4 |
TUG45045S4 |
TUG45045Z4 |
TUG45046J4 |
TUG45046L4 |
TUG45046S4 |
TUG45046Z4 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Frontage (mm) |
Depth (mm) |
Effective Frontage (mm) |
External depth (mm) |
Trusco Code | External Dimensions Frontage (mm) |
---|---|---|---|---|---|---|---|---|---|---|
- |
1 Piece(s) | Quote | 900 | 750 | 837 | 792 | 755-7248 | 962 | ||
- |
1 Piece(s) | Quote | 900 | 600 | 837 | 642 | 755-7281 | 962 | ||
- |
1 Piece(s) | Quote | 900 | 450 | 837 | 492 | 755-7329 | 962 | ||
- |
1 Piece(s) | Quote | 900 | 900 | 837 | 942 | 755-7361 | 962 | ||
- |
1 Piece(s) | Quote | 1200 | 750 | 1137 | 792 | 755-7400 | 1262 | ||
- |
1 Piece(s) | Quote | 1200 | 600 | 1137 | 642 | 755-7442 | 1262 | ||
- |
1 Piece(s) | Quote | 1200 | 450 | 1137 | 492 | 755-7485 | 1262 | ||
- |
1 Piece(s) | Quote | 1200 | 900 | 1137 | 942 | 755-7523 | 1262 | ||
- |
1 Piece(s) | Quote | 1500 | 750 | 1437 | 792 | 755-7566 | 1562 | ||
- |
1 Piece(s) | Quote | 1500 | 600 | 1437 | 642 | 755-7604 | 1562 | ||
- |
1 Piece(s) | Quote | 1500 | 450 | 1437 | 492 | 755-7647 | 1562 | ||
- |
1 Piece(s) | Quote | 1500 | 900 | 1437 | 942 | 755-7680 | 1562 | ||
- |
1 Piece(s) | Quote | 1800 | 750 | 1737 | 792 | 755-7728 | 1862 | ||
- |
1 Piece(s) | Quote | 1800 | 600 | 1737 | 642 | 755-7761 | 1862 | ||
- |
1 Piece(s) | Quote | 1800 | 450 | 1737 | 492 | 755-7809 | 1862 | ||
- |
1 Piece(s) | Quote | 1800 | 900 | 1737 | 942 | 755-7841 | 1862 |
Loading...Tải…
The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.