(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Lumina Automatic Spray Gun Large Type

Lumina Automatic Spray Gun Large Type

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

Specifications of PR-40-1.0X

  • Nozzle Diameter(mm)
    1
  • Mounting Port (Air & Liquid)
    Liquid/Atomized Air Rp1/4 Piston Rp1/8
  • Liquid Effusion Volume(mL/min)
    0~210
  • Pattern Width(mm)
    450
  • Details Model
    Liquid Circulation Compatible Type
  • Particle Size(µm)
    10
  • Trusco Code
    485-6210
  • Mass(g)
    540
  • Amount Of Content
    1 pc.
Part Number
PR-40-1.0X
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Amount Of Content

9,791,395 VND

1 Piece(s) 12 Day(s) 1 pc.

Basic Specifications

  • Nozzle Diameter(mm)
    1
  • Mounting Port (Air & Liquid)
    Liquid/Atomized Air Rp1/4 Piston Rp1/8
  • Liquid Effusion Volume(mL/min)
    0~210
  • Pattern Width(mm)
    450
  • Details Model
    Liquid Circulation Compatible Type
  • Particle Size(µm)
    10
  • Trusco Code
    485-6210
  • Mass(g)
    540
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Large liquid passage, to minimize clogs even with viscous liquids.
[Applications]
· For automatic painting, and application of high viscosity oil to large machine presses.

Specifications of PR-40-1.0X

  • Nozzle Diameter(mm)
    1
  • Mounting Port (Air & Liquid)
    Liquid/Atomized Air Rp1/4 Piston Rp1/8
  • Liquid Effusion Volume(mL/min)
    0~210
  • Pattern Width(mm)
    450
  • Details Model
    Liquid Circulation Compatible Type
  • Particle Size(µm)
    10
  • Trusco Code
    485-6210
  • Mass(g)
    540
  • Amount Of Content
    1 pc.
Part Number
PR-40-1.0X
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Amount Of Content

9,791,395 VND

1 Piece(s) 12 Day(s) 1 pc.

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1