(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Plastic Foam PP Sheet, Sumi Seller

Plastic Foam PP Sheet, Sumi Seller

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

  • Order Qty :
  • From :
    1,085,271 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
3030090-LB
3030090-N
3040120-LB
3040120-N
3050150-LB
3050150-N
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Thickness (mm) Color JAN Code Trusco Code Mass
(g)
Amount Of Content

1,085,271 VND

1 Piece(s) 7 Day(s) or more 3 Light blue 4580484540507 760-9485 1490 1 pc.

1,085,271 VND

1 Piece(s) 7 Day(s) or more 3 Natural 4580484540491 760-9493 1490 1 pc.

1,437,869 VND

1 Piece(s) 7 Day(s) or more 4 Light blue 4580484540521 760-9540 1990 1 pc.

1,437,869 VND

1 Piece(s) 7 Day(s) or more 4 Natural 4580484540514 760-9558 1990 1 pc.

1,789,208 VND

1 Piece(s) 7 Day(s) or more 5 Light blue 4580484540545 760-9566 2480 1 pc.

1,789,208 VND

1 Piece(s) 7 Day(s) or more 5 Natural 4580484540538 760-9574 2480 1 pc.

Basic Specifications

Product Description

Lightweight and highly rigid foam sheet with excellent flexibility and impact resistance.
[Features]
·Uniform, fine cell size and smooth surface feel.
·It is hygienic because it prevents water, dirt, and dust from entering and can be washed.
·It has good surface smoothness and is corona-treated for excellent printability.
·Excellent recyclability and reusability.
[Applications]
·Ideal for cushioning materials, partitions, display shelves, and boards.

Part Number
3030090-LB
3030090-N
3040120-LB
3040120-N
3050150-LB
3050150-N
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Thickness (mm) Color JAN Code Trusco Code Mass
(g)
Amount Of Content

1,085,271 VND

1 Piece(s) 7 Day(s) or more 3 Light blue 4580484540507 760-9485 1490 1 pc.

1,085,271 VND

1 Piece(s) 7 Day(s) or more 3 Natural 4580484540491 760-9493 1490 1 pc.

1,437,869 VND

1 Piece(s) 7 Day(s) or more 4 Light blue 4580484540521 760-9540 1990 1 pc.

1,437,869 VND

1 Piece(s) 7 Day(s) or more 4 Natural 4580484540514 760-9558 1990 1 pc.

1,789,208 VND

1 Piece(s) 7 Day(s) or more 5 Light blue 4580484540545 760-9566 2480 1 pc.

1,789,208 VND

1 Piece(s) 7 Day(s) or more 5 Natural 4580484540538 760-9574 2480 1 pc.

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1