(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Edge Board

Edge Board

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

Details

  • Order Qty :
  • From :
    24,375 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
2X50X50X100-50
3X50X50X100-50
4X50X50X100-50
5X50X50X100-50
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Thickness (mm) JAN Code Trusco Code Mass
(g)
Amount Of Content

52,680 VND

50 Piece(s) 6 Day(s) or more 2 4962967662362 768-3413 15 1 Set (50)

54,133 VND

50 Piece(s) 6 Day(s) or more 3 4962967662379 768-3421 21 1 Set (50)

24,375 VND

50 Piece(s) 6 Day(s) or more 4 4962967662386 768-3430 29 1 Set (50)

26,875 VND

50 Piece(s) 6 Day(s) or more 5 4962967662393 768-3448 36 1 Set (50)

Basic Specifications

Product Description

[Features]
·High strength is achieved by laminating and pressing several sheets of paperboard.
·This product is certified by the German Recycling Association.
[Applications]
·Suitable for preventing collapse of cargo during transportation.
·Suitable for preventing cargo from collapsing during stacking and storage.

Part Number
2X50X50X100-50
3X50X50X100-50
4X50X50X100-50
5X50X50X100-50
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Thickness (mm) JAN Code Trusco Code Mass
(g)
Amount Of Content

52,680 VND

50 Piece(s) 6 Day(s) or more 2 4962967662362 768-3413 15 1 Set (50)

54,133 VND

50 Piece(s) 6 Day(s) or more 3 4962967662379 768-3421 21 1 Set (50)

24,375 VND

50 Piece(s) 6 Day(s) or more 4 4962967662386 768-3430 29 1 Set (50)

26,875 VND

50 Piece(s) 6 Day(s) or more 5 4962967662393 768-3448 36 1 Set (50)

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1

Product Specifications

Features

●High strength was realized by layering and pressing with many sheets of paperboard.
●Used in over 40 or more countries worldwide.
●Approved by the German Recycling Association.

Usage

●For preventing collapse of loads during transporting.

Specification

●Q'ty Per Pack(piece):50
●W x W x L(mm):50 x 50 x 100

Materials

●Paper