(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 23/2 to 6:00 (ICT) 24/2/2025. We apologize for the inconvenience.
  • Thể lệ và Giải thưởng cuộc thi "Thiết kế máy Tự động hóa 2025" do MISUMI Việt Nam tổ chức. Xem chi tiết.
  • [Thông báo] Cập nhật địa chỉ kho tập kết hàng hóa tại khu vực miền Nam của MISUMI Việt Nam. Xem chi tiết.
    [Announcement] Update on warehouse address in the Southern region of MISUIMI Vietnam. See more. 

Work table 300 series (fixed H740 mm with two mid level half surface shelves)

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

  • Order Qty :
  • From :
    14,914,326 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Basic Specifications

Product Description

A lightweight work bench available in a wide range of variations to enable selection according to application.
[Features]
· Height of 740 mm is set to the optimal height for seated work
· Comes with 2 half-surface shelves.
· The load resistance of each mid-level shelf is 25 kg. The load resistance of each bottom shelf is 50 kg.
· A total of 12 dimension variations are available to enable selection according to the work space and number of workers.
· The top board surface material can be selected from polyester, PVC sheet and steel to support a wide range of work situations.
· Both shelf levels use half-surface shelves to prevent any interference with work while seated.
[Applications]
· Supports a wide range of light work such as packaging and inspection work.

Loading...Tải…

Close

Comparison list