Work table 150 series fixed (H950 mm)
(i)
Caution
thận trọng
- The legs of this product do not have slits. Please note that a mid-level shelf cannot be mounted.
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to ShipSố ngày giao hàng |
Width (mm) |
Depth (mm) |
Mass (kg) |
Inner capacity |
|
8,857,004 VND
|
1 Piece(s)
|
|
10 Day(s)
|
1200 |
600 |
23 |
1 unit |
|
9,827,279 VND
|
1 Piece(s)
|
|
10 Day(s)
|
1500 |
450 |
23.7 |
1 unit |
|
14,210,147 VND
|
1 Piece(s)
|
|
10 Day(s)
|
1500 |
600 |
26.8 |
1 unit |
|
15,039,667 VND
|
1 Piece(s)
|
|
15 Day(s)
|
1500 |
750 |
30.8 |
1 unit |
|
13,686,069 VND
|
1 Piece(s)
|
|
10 Day(s)
|
1800 |
450 |
27 |
1 unit |
|
7,540,724 VND
|
1 Piece(s)
|
|
10 Day(s)
|
600 |
600 |
15.5 |
1 unit |
|
7,919,991 VND
|
1 Piece(s)
|
|
10 Day(s)
|
900 |
450 |
17.1 |
1 unit |
|
8,020,588 VND
|
1 Piece(s)
|
|
10 Day(s)
|
900 |
600 |
19.3 |
1 unit |
Basic Specifications
-
- Product Type
- Lightweight Workbench (Average Load ~ 500 kg)
-
- Height (mm)
- 950
-
- Uniform Load(kg)
- 150
-
- Assembly / Completion
- Assembly
-
- Main body: option
- Body
-
- Top Plate Material
- Polyurethane Embossed Sheet Pasting Type
-
- Leg Material
- Steel
-
- Top Panel Color
- Silky White
-
- Leg color
- Silky White
-
- Inner capacity
- 1 unit
Product Description
Lightweight work bench ideal for standing work
[Features]
・ 950 mm height, ideal for people who stand up to improve workability and reduce fatigue
・ Uniformly distributed load is 150 kg
・ Select from a large number of dimensional variations to suit the installation location and work space
・ The pipe that connects the left and right legs slides back and forth, allowing you to set it in any position, so your feet are spacious
[Applications]
・ Ideal for light work such as packing and inspection
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to ShipSố ngày giao hàng |
Width (mm) |
Depth (mm) |
Mass (kg) |
Inner capacity |
|
8,857,004 VND
|
1 Piece(s)
|
|
10 Day(s)
|
1200 |
600 |
23 |
1 unit |
|
9,827,279 VND
|
1 Piece(s)
|
|
10 Day(s)
|
1500 |
450 |
23.7 |
1 unit |
|
14,210,147 VND
|
1 Piece(s)
|
|
10 Day(s)
|
1500 |
600 |
26.8 |
1 unit |
|
15,039,667 VND
|
1 Piece(s)
|
|
15 Day(s)
|
1500 |
750 |
30.8 |
1 unit |
|
13,686,069 VND
|
1 Piece(s)
|
|
10 Day(s)
|
1800 |
450 |
27 |
1 unit |
|
7,540,724 VND
|
1 Piece(s)
|
|
10 Day(s)
|
600 |
600 |
15.5 |
1 unit |
|
7,919,991 VND
|
1 Piece(s)
|
|
10 Day(s)
|
900 |
450 |
17.1 |
1 unit |
|
8,020,588 VND
|
1 Piece(s)
|
|
10 Day(s)
|
900 |
600 |
19.3 |
1 unit |
Loading...Tải…
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer toCác thông số kỹ thuật và kích thước của mã sản phẩm có thể không được bao phủ đầy đủ. Để biết chi tiết chính xác, hãy tham khảomanufacturer catalogs.