(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Scale Magnifier-Scale Sheet

Scale Magnifier-Scale Sheet

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

  • Scale Magnifier-Scale Sheet
  • Scale Magnifier-Scale Sheet
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      682,026VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Individual scale plate for light scale loupes.
[Features]
· Included as a set with light scale loupes (LSL-26, LSL-35) as standard.
[Applications]
· Individual scale plate for light scale loupes.

 
Part Number
S-26-4
S-26-S
S-35-4
S-35-S
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngApplicable Products Mass
(g)
Standard

749,630 VND

1 Piece(s) 5 Day(s) or more LSL-263S-26-4

749,630 VND

1 Piece(s) 4 Day(s) or more LSL-263S-26-S

749,630 VND

1 Piece(s) 5 Day(s) or more LSL-354S-35-4

682,026 VND

1 Piece(s) 4 Day(s) or more LSL-354S-35-S

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Product Model Accessory Application Single Scale Plate for Light Scale Loupe Features It is included with the light scale loupe by standard.