(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Rust prevention spray

Rust prevention spray

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

Catalogmục lục

Japanese Only

  • Order Qty :
  • From :
    337,286 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
214-372
214-374
214-387
214-482
214-486
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Color Product Name Note Content

337,286 VND

1 Piece(s) 11 Day(s) or more White 21 Quick-Drying Anti-Corrosive Spray A 300 ml Size H188 X φ60 mm 300ml

371,151 VND

1 Piece(s) 11 Day(s) or more White 21 Quick-Drying Anti-Corrosive Spray A 400 ml Size H213 X φ65 mm 400ml

395,056 VND

1 Piece(s) 11 Day(s) or more Transparency Transparent Rust Prevention Spray - Transparent 400 ml Size H213 X φ65 mm 400ml

1,408,041 VND

1 Piece(s) 11 Day(s) or more [Red Rust] Rust 21 Quick-Drying Anti-Corrosive Spray A 400 ml Size H213 X φ65 mm 400ml

1,453,858 VND

1 Piece(s) 11 Day(s) or more [Red Rust] Red Rust 74 Rust Preventive Spray 300 ml Size H188 X φ60 mm 300ml

Basic Specifications

Product Description

· Effective for rustproofing steel (iron) frames, gates, metallic frames, shutters, metal siding and other indoor and outdoor iron parts and galvanized steel/iron.

Part Number
214-372
214-374
214-387
214-482
214-486
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Color Product Name Note Content

337,286 VND

1 Piece(s) 11 Day(s) or more White 21 Quick-Drying Anti-Corrosive Spray A 300 ml Size H188 X φ60 mm 300ml

371,151 VND

1 Piece(s) 11 Day(s) or more White 21 Quick-Drying Anti-Corrosive Spray A 400 ml Size H213 X φ65 mm 400ml

395,056 VND

1 Piece(s) 11 Day(s) or more Transparency Transparent Rust Prevention Spray - Transparent 400 ml Size H213 X φ65 mm 400ml

1,408,041 VND

1 Piece(s) 11 Day(s) or more [Red Rust] Rust 21 Quick-Drying Anti-Corrosive Spray A 400 ml Size H213 X φ65 mm 400ml

1,453,858 VND

1 Piece(s) 11 Day(s) or more [Red Rust] Red Rust 74 Rust Preventive Spray 300 ml Size H188 X φ60 mm 300ml

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1