(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Dimension (Set Range) (mm) | Set quantity (No. of pins) |
---|---|---|---|---|---|---|
10,134,151 VND | 1 Piece(s) | 5 Day(s) | 0.05-0.20mm | 16 | ||
12,739,159 VND | 1 Piece(s) | 6 Day(s) | 0.20-0.50mm | 31 | ||
10,954,553 VND | 1 Piece(s) | 6 Day(s) | 0.50-1.00mm | 51 | ||
8,693,651 VND | 1 Piece(s) | 6 Day(s) | 1.00-1.50mm | 51 | ||
8,693,651 VND | 1 Piece(s) | 6 Day(s) | 1.50-2.00mm | 51 | ||
8,693,651 VND | 1 Piece(s) | 6 Day(s) | 2.00-2.50mm | 51 | ||
8,693,651 VND | 1 Piece(s) | 6 Day(s) | 2.50-3.00mm | 51 | ||
8,693,651 VND | 1 Piece(s) | 6 Day(s) | 3.00-3.50mm | 51 | ||
8,693,651 VND | 1 Piece(s) | 6 Day(s) | 3.50-4.00mm | 51 | ||
8,693,651 VND | 1 Piece(s) | 6 Day(s) | 4.00-4.50mm | 51 | ||
8,693,651 VND | 1 Piece(s) | 6 Day(s) | 4.50-5.00mm | 51 | ||
8,684,441 VND | 1 Piece(s) | 6 Day(s) | 5.00-5.50mm | 51 | ||
8,693,651 VND | 1 Piece(s) | 6 Day(s) | 5.50-6.00mm | 51 | ||
9,017,514 VND | 1 Piece(s) | 6 Day(s) | 6.00-6.50mm | 51 | ||
9,017,514 VND | 1 Piece(s) | 6 Day(s) | 6.50-7.00mm | 51 | ||
14,858,267 VND | 1 Piece(s) | 6 Day(s) | 7.00-7.50mm | 51 | ||
14,858,267 VND | 1 Piece(s) | 6 Day(s) | 7.50-8.00mm | 51 | ||
11,350,556 VND | 1 Piece(s) | 6 Day(s) | 8.00-8.50mm | 51 | ||
11,350,556 VND | 1 Piece(s) | 6 Day(s) | 8.50-9.00mm | 51 | ||
11,350,556 VND | 1 Piece(s) | 6 Day(s) | 9.00-9.50mm | 51 | ||
11,350,556 VND | 1 Piece(s) | 6 Day(s) | 9.50-10.00mm | 51 | ||
16,733,437 VND | 1 Piece(s) | 6 Day(s) | 10.00-10.50mm | 51 | ||
19,067,844 VND | 1 Piece(s) | 6 Day(s) | 10.50-11.00mm | 51 | ||
19,067,844 VND | 1 Piece(s) | 6 Day(s) | 11.00-11.50mm | 51 | ||
19,376,936 VND | 1 Piece(s) | 5 Day(s) | 11.50-12.00mm | 51 | ||
19,450,407 VND | 1 Piece(s) | 49 Day(s) | 12.00-12.50mm | 51 | ||
19,450,407 VND | 1 Piece(s) | 5 Day(s) | 12.50-13.00mm | 51 | ||
17,935,260 VND | 1 Piece(s) | 6 Day(s) | 13.00-13.50mm | 51 | ||
17,935,260 VND | 1 Piece(s) | 6 Day(s) | 13.50-14.00mm | 51 | ||
17,935,260 VND | 1 Piece(s) | 6 Day(s) | 14.00-14.50mm | 51 | ||
17,935,260 VND | 1 Piece(s) | 6 Day(s) | 14.50-15.00mm | 51 | ||
17,935,260 VND | 1 Piece(s) | 6 Day(s) | 15.00-15.50mm | 51 | ||
17,935,260 VND | 1 Piece(s) | 6 Day(s) | 15.50-16.00mm | 51 | ||
17,935,260 VND | 1 Piece(s) | 6 Day(s) | 16.00-16.50mm | 51 | ||
17,935,260 VND | 1 Piece(s) | 6 Day(s) | 16.50-17.00mm | 51 | ||
26,369,513 VND | 1 Piece(s) | 6 Day(s) | 17.00-17.50mm | 51 | ||
26,369,513 VND | 1 Piece(s) | 6 Day(s) | 17.50-18.00mm | 51 | ||
26,369,513 VND | 1 Piece(s) | 6 Day(s) | 18.00-18.50mm | 51 | ||
26,369,513 VND | 1 Piece(s) | 6 Day(s) | 18.50-19.00mm | 51 | ||
26,369,513 VND | 1 Piece(s) | 6 Day(s) | 19.00-19.50mm | 51 | ||
26,369,513 VND | 1 Piece(s) | 6 Day(s) | 19.50-20.00mm | 51 |
Part Number |
---|
Loading...Tải…
Product Model | Pin Gauge | Set / Single Item Classfication | Set products | STEP(mm) | 0.01 |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy