(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Loupe magnification rate 5–30

Loupe magnification rate 5–30
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      285,215VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
A high-grade loupe that allows high-magnification testing with magnifications of 5x, 10x, and 22x.

 
Part Number
2-193-01
2-193-03
2-193-06
2-193-07
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngMagnification
(x)
Effective Length
(mm)
Size
(mm)
Manufacturer Product Name Manufacturer Model Number

309,240 VND

1 Piece(s) 13 Day(s) 5φ25φ38×66Loupe 1960 5X1960

571,504 VND

1 Piece(s) Same day 15φ19φ36×33Loupe 1962 15X1962

1,163,762 VND

1 Piece(s) 13 Day(s) 22φ12φ36×25Loupe 1964 22X1964

285,215 VND

1 Piece(s) Same day 10φ26φ45×39.5Loupe 2032 10X2032

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Product Type Cup Loupe Light presence NA Existence or non-existence of scale NA