(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Alumina Protective Tube, JIS PT-0 Equivalent

Alumina Protective Tube, JIS PT-0 Equivalent
  • Sale
  • Until 31/03/2025

You can add up to 6 items to the comparison list.
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Catalogmục lục

  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
2-9336-01 SALE
2-9338-01
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Internal Diameter
(φ mm)
Outer Diameter
(φ mm)
Manufacturer Model Quantity

1,501,693 VND

1,201,354 VND

1 Piece(s) 6 Day(s) or more φ4 φ6 φ6‐300 1 pc.

-

1 Piece(s) 6 Day(s) or more φ9 φ13 φ13‐300 1 pc.

Basic Specifications

  • Product Type
    Material
  • Length(mm)
    300
  • Heat Resistant Temperature(°C)
    1800
  • Manufacturer Product Name
    Alumina Protective Tube (JIS PT-0 Equivalent)
  • Specifications
    Chemical composition: Al2O3/99.6%, SiO2/0.1%, equivalent to JIS PT-0
  • Quantity
    1 pc.

Product Description

· Features outstanding heat resistance and corrosion resistance.

Part Number
2-9336-01 SALE
2-9338-01
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Internal Diameter
(φ mm)
Outer Diameter
(φ mm)
Manufacturer Model Quantity

1,501,693 VND

1,201,354 VND

1 Piece(s) 6 Day(s) or more φ4 φ6 φ6‐300 1 pc.

-

1 Piece(s) 6 Day(s) or more φ9 φ13 φ13‐300 1 pc.

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1