(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Thể lệ và Giải thưởng cuộc thi "Thiết kế máy Tự động hóa 2025" do MISUMI Việt Nam tổ chức. Xem chi tiết.
  • [Thông báo] Cập nhật địa chỉ kho tập kết hàng hóa tại khu vực miền Nam của MISUMI Việt Nam. Xem chi tiết.
    [Announcement] Update on warehouse address in the Southern region of MISUIMI Vietnam. See more. 

AS FLON® PTFE Bushing (Straight)

AS FLON® PTFE Bushing (Straight)
  • Sale
  • Until 31/03/2025

You can add up to 6 items to the comparison list.
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
2-733-01 SALE
2-733-02 SALE
2-733-03 SALE
2-733-04 SALE
2-733-05 SALE
2-733-06 SALE
2-733-07 SALE
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Part Number Connection Internal Capacity

Special Price

1 Piece(s) 9 Day(s) AF-BRC1/8×R1/4 Female connection screw: RC1/8; Male connection screw: R1/4 1 pc.

Special Price

1 Piece(s) 9 Day(s) AF-BRC1/8×R3/8 Female connection screw: RC1/8; Male connection screw: R3/8 1 pc.

Special Price

1 Piece(s) 9 Day(s) AF-BRC1/4×R3/8 Female connection screw: RC1/4; Male connection screw: R3/8 1 pc.

Special Price

1 Piece(s) 9 Day(s) AF-BRC1/4×R1/2 Female connection screw: RC1/4; Male connection screw: R1/2 1 pc.

Special Price

1 Piece(s) 9 Day(s) AF-BRC3/8×R1/2 Female connection screw: RC3/8; Male connection screw: R1/2 1 pc.

Special Price

1 Piece(s) 9 Day(s) AF-BRC1/2×R3/4 Female connection screw: RC1/2; Male connection screw: R3/4 1 pc.

Special Price

1 Piece(s) 12 Day(s) AF-BRC3/4×R1" Connecting Female Nut: Rc3/4; Connecting Male Nut: R1" 1 pc.

Basic Specifications

  • Product Type
    Tube joint
  • Material
    PTFE (Tetrafluoroethylene)
  • Internal Capacity
    1 pc.

Product Description

· Since the inside is female threaded and the outside male threaded, the male thread size can be converted to suit the application.

Part Number
2-733-01 SALE
2-733-02 SALE
2-733-03 SALE
2-733-04 SALE
2-733-05 SALE
2-733-06 SALE
2-733-07 SALE
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Part Number Connection Internal Capacity

Special Price

1 Piece(s) 9 Day(s) AF-BRC1/8×R1/4 Female connection screw: RC1/8; Male connection screw: R1/4 1 pc.

Special Price

1 Piece(s) 9 Day(s) AF-BRC1/8×R3/8 Female connection screw: RC1/8; Male connection screw: R3/8 1 pc.

Special Price

1 Piece(s) 9 Day(s) AF-BRC1/4×R3/8 Female connection screw: RC1/4; Male connection screw: R3/8 1 pc.

Special Price

1 Piece(s) 9 Day(s) AF-BRC1/4×R1/2 Female connection screw: RC1/4; Male connection screw: R1/2 1 pc.

Special Price

1 Piece(s) 9 Day(s) AF-BRC3/8×R1/2 Female connection screw: RC3/8; Male connection screw: R1/2 1 pc.

Special Price

1 Piece(s) 9 Day(s) AF-BRC1/2×R3/4 Female connection screw: RC1/2; Male connection screw: R3/4 1 pc.

Special Price

1 Piece(s) 12 Day(s) AF-BRC3/4×R1" Connecting Female Nut: Rc3/4; Connecting Male Nut: R1" 1 pc.

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1