(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Tripod Stand, with Strut

Tripod Stand, with Strut
  • Sale
  • Until 31/03/2025

You can add up to 6 items to the comparison list.
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Catalogmục lục

  • Order Qty :
  • From :
    1,989,632 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
2-9826-02 SALE
2-9826-03 SALE
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Base Part Size
(mm)
Manufacturer Product Name Manufacturer Model Post Size
(mm)
Internal Capacity

1,989,632 VND

1,591,706 VND

1 Piece(s) 9 Day(s) 210×130 Tripod stand medium Medium φ12×750 1 unit

22,994,137 VND

18,395,310 VND

1 Piece(s) 9 Day(s) 270×165 Tripod stand large Large φ12×1000 1 unit

Basic Specifications

  • Product Type
    Stand
  • Material
    Base: Zinc Die Cast (Small), Zinc Cast Metal (Medium, Large), Brace: Stainless Steel (SUS304)
  • Internal Capacity
    1 unit
Part Number
2-9826-02 SALE
2-9826-03 SALE
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Base Part Size
(mm)
Manufacturer Product Name Manufacturer Model Post Size
(mm)
Internal Capacity

1,989,632 VND

1,591,706 VND

1 Piece(s) 9 Day(s) 210×130 Tripod stand medium Medium φ12×750 1 unit

22,994,137 VND

18,395,310 VND

1 Piece(s) 9 Day(s) 270×165 Tripod stand large Large φ12×1000 1 unit

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1