(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Vacuum Trap VST

Vacuum Trap VST
  • Sale
  • Until 31/03/2025

You can add up to 6 items to the comparison list.
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

Catalogmục lục

  • Order Qty :
  • From :
    4,807,039 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
1-6147-11 SALE
1-6147-12 SALE
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Product Name Part Number Overall Length
(mm)
Trap
(mm)
Connection Dia.
(φ mm)
Internal Capacity

4,807,039 VND

3,845,631 VND

1 Piece(s) 12 Day(s) Vacuum Trap (Combined Unit) 150×230 mm VST-5526 (Integrated Type) 150×230 ø55 x 200 (100) * The value within parentheses is for the collecting part. The holder can also be custom-made. Please contact us for more information. Internal diameter 12.6 x external diameter 15 (nipple) 1 pc.

7,869,963 VND

6,295,970 VND

1 Piece(s) 12 Day(s) Vacuum Trap (Separate Unit) 135×360 mm VST-5025 (Separate Type) 135×360 ø50 x 250 (125) * The value within parentheses is for the collecting part. The holder can also be custom-made. Please contact us for more information. Internal diameter 9.6 x external diameter 12 (nipple) 1 pc.

Basic Specifications

  • Product Type
    Trap
  • Material
    Borosilicate Glass
  • Material Details
    Borosilicate Glass -1
  • Internal Capacity
    1 pc.

Product Description

AS ONE Corporation glass equipment and instruments Vacuum Trap VST
·Vacuum trap integrated type/separate type
·Material: Borosilicate glass-1

Part Number
1-6147-11 SALE
1-6147-12 SALE
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Product Name Part Number Overall Length
(mm)
Trap
(mm)
Connection Dia.
(φ mm)
Internal Capacity

4,807,039 VND

3,845,631 VND

1 Piece(s) 12 Day(s) Vacuum Trap (Combined Unit) 150×230 mm VST-5526 (Integrated Type) 150×230 ø55 x 200 (100) * The value within parentheses is for the collecting part. The holder can also be custom-made. Please contact us for more information. Internal diameter 12.6 x external diameter 15 (nipple) 1 pc.

7,869,963 VND

6,295,970 VND

1 Piece(s) 12 Day(s) Vacuum Trap (Separate Unit) 135×360 mm VST-5025 (Separate Type) 135×360 ø50 x 250 (125) * The value within parentheses is for the collecting part. The holder can also be custom-made. Please contact us for more information. Internal diameter 9.6 x external diameter 12 (nipple) 1 pc.

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1