(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Thể lệ và Giải thưởng cuộc thi "Thiết kế máy Tự động hóa 2025" do MISUMI Việt Nam tổ chức. Xem chi tiết.
  • [Thông báo] Cập nhật địa chỉ kho tập kết hàng hóa tại khu vực miền Nam của MISUMI Việt Nam. Xem chi tiết.
    [Announcement] Update on warehouse address in the Southern region of MISUIMI Vietnam. See more. 

Emulsifying Connector (Direct Type for SPG Direct Membrane Emulsification)

Emulsifying Connector (Direct Type for SPG Direct Membrane Emulsification)
  • Sale
  • Until 31/03/2025

You can add up to 6 items to the comparison list.
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Specifications of 2-9065-03

  • Product Type
    Homogenizer
  • Manufacturer Product Name
    Emulsification connector DC05U
  • Manufacturer Model
    DC05U
  • Surface Treatment
    Hydrophobic treatment
  • Pore Diameter(μm)
    5
  • Footnotes
    * The SPG direct connector is not a medical device.
  • Material
    Ceramic (SPG Membrane), Rigid PVC (Connector), Modified Acrylic Resin (Adhesive), Silicon-Based Water Repellent (Hydrophobizing Agent)
  • γ-Ray Sterilized
    Unsterilized
  • Connector
    Luer Lock Connector (Female)
  • Operation Method
    Equipment for use: syringe pump for syringe speed (dispersed phase injection speed), stirrer for continuous phase stirring
  • Recommended syringe
    2.5mL, Luer Lock (Male) Type (Syringe Not Included)
  • Internal Capacity
    1 pc.
Part Number
2-9065-03 SALE
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Internal Capacity

1,379,153 VND

1,103,322 VND

1 Piece(s) 9 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Homogenizer
  • Manufacturer Product Name
    Emulsification connector DC05U
  • Manufacturer Model
    DC05U
  • Surface Treatment
    Hydrophobic treatment
  • Pore Diameter(μm)
    5
  • Footnotes
    * The SPG direct connector is not a medical device.
  • Material
    Ceramic (SPG Membrane), Rigid PVC (Connector), Modified Acrylic Resin (Adhesive), Silicon-Based Water Repellent (Hydrophobizing Agent)
  • γ-Ray Sterilized
    Unsterilized
  • Connector
    Luer Lock Connector (Female)
  • Operation Method
    Equipment for use: syringe pump for syringe speed (dispersed phase injection speed), stirrer for continuous phase stirring
  • Recommended syringe
    2.5mL, Luer Lock (Male) Type (Syringe Not Included)
  • Internal Capacity
    1 pc.

Product Description

[Features]
· SPG film emulsification (direct emulsification) can be done easily.
· Monodispersed emulsion can be prepared with good accuracy, and the particle size can also be controlled easily (SPG membrane emulsification: emulsion particle size = 3-4 times the SPG membrane pore diameter).
· It is possible to prepare small quantities of emulsion.

Specifications of 2-9065-03

  • Product Type
    Homogenizer
  • Manufacturer Product Name
    Emulsification connector DC05U
  • Manufacturer Model
    DC05U
  • Surface Treatment
    Hydrophobic treatment
  • Pore Diameter(μm)
    5
  • Footnotes
    * The SPG direct connector is not a medical device.
  • Material
    Ceramic (SPG Membrane), Rigid PVC (Connector), Modified Acrylic Resin (Adhesive), Silicon-Based Water Repellent (Hydrophobizing Agent)
  • γ-Ray Sterilized
    Unsterilized
  • Connector
    Luer Lock Connector (Female)
  • Operation Method
    Equipment for use: syringe pump for syringe speed (dispersed phase injection speed), stirrer for continuous phase stirring
  • Recommended syringe
    2.5mL, Luer Lock (Male) Type (Syringe Not Included)
  • Internal Capacity
    1 pc.
Part Number
2-9065-03 SALE
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Internal Capacity

1,379,153 VND

1,103,322 VND

1 Piece(s) 9 Day(s) 1 pc.

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1