(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Work Footstool, Top Plate Dimensions 500 mm x 280 mm

Work Footstool, Top Plate Dimensions 500 mm x 280 mm
  • Sale
  • Until 31/03/2025

You can add up to 6 items to the comparison list.
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

Specifications of 2-301-01

  • Top Panel Height(m)
    170
  • Maximum Operating Mass(Kg)
    150
  • Product Type
    Work stool
  • Size(mm)
    Top Panel: 500×280
  • Manufacturer Product Name
    Work stool BT-17
  • Manufacturer Model Number
    BT-17
  • Weight(kg)
    2.4
  • Material
    Aluminum (Top Plate: Felt Cover)
  • Amount Of Content
    1 unit
Part Number
2-301-01 SALE
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Amount Of Content

10,404,495 VND

8,323,596 VND

1 Piece(s) 15 Day(s) 1 unit

Basic Specifications

  • Top Panel Height(m)
    170
  • Maximum Operating Mass(Kg)
    150
  • Product Type
    Work stool
  • Size(mm)
    Top Panel: 500×280
  • Manufacturer Product Name
    Work stool BT-17
  • Manufacturer Model Number
    BT-17
  • Weight(kg)
    2.4
  • Material
    Aluminum (Top Plate: Felt Cover)
  • Amount Of Content
    1 unit

Product Description

[Features]
·The lower edge is spread out in an inverted V shape to provide stability.
·Felt is applied to the top plate for anti-slip and prevention of contamination.

Specifications of 2-301-01

  • Top Panel Height(m)
    170
  • Maximum Operating Mass(Kg)
    150
  • Product Type
    Work stool
  • Size(mm)
    Top Panel: 500×280
  • Manufacturer Product Name
    Work stool BT-17
  • Manufacturer Model Number
    BT-17
  • Weight(kg)
    2.4
  • Material
    Aluminum (Top Plate: Felt Cover)
  • Amount Of Content
    1 unit
Part Number
2-301-01 SALE
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Amount Of Content

10,404,495 VND

8,323,596 VND

1 Piece(s) 15 Day(s) 1 unit

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1