(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Thin Type Steam Honeycomb Optical Surface Plate

Thin Type Steam Honeycomb Optical Surface Plate
  • Sale
  • Until 31/03/2025

You can add up to 6 items to the comparison list.
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

Catalogmục lục

  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
2-399-01 SALE
2-399-02 SALE
2-399-03 SALE
2-399-04 SALE
2-399-05 SALE
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Size
(mm)
Manufacturer Product Name Manufacturer Model Number Weight
(kg)
Capacity

23,126,991 VND

18,501,593 VND

1 Piece(s) 19 Day(s) 400×500×50 Thin Type Steam Honeycomb Optical Surface Plate C0405T C0405T 16 1 unit

25,858,255 VND

20,686,604 VND

1 Piece(s) 19 Day(s) 500×600×50 Thin Type Steam Honeycomb Optical Surface Plate C0506T C0506T 24 1 unit

Special Price

1 Piece(s) Quote 900×600×50 Thin Type Steam Honeycomb Optical Surface Plate C0906T C0906T 42 1 unit

Special Price

1 Piece(s) Quote 1000×700×50 Thin Type Steam Honeycomb Optical Surface Plate C1007T C1007T 55 1 unit

Special Price

1 Piece(s) Quote 1200×600×50 Thin Type Steam Honeycomb Optical Surface Plate C1206T C1206T 56 1 unit

Basic Specifications

  • Product Type
    Inspection Table / Balance Table
  • Specifications
    Structure: Upper Part / Magnetized Stainless Steel (SUS430), M6 Tap 25 mm XY Processing 25 mm from Edge, Inner Part / Steel Honeycomb Structure, Side / Pasted Leather Sheet, Lower Part / Stainless Steel
  • Capacity
    1 unit

Product Description

[Features]
· Simply place on top of a lab bench or platform to create a space for optical experiments.
· Since the upper and lower surfaces of the honeycomb surface plate have been machined before assembly, there is no residual cutting fluid or trim on the inside.

Part Number
2-399-01 SALE
2-399-02 SALE
2-399-03 SALE
2-399-04 SALE
2-399-05 SALE
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Size
(mm)
Manufacturer Product Name Manufacturer Model Number Weight
(kg)
Capacity

23,126,991 VND

18,501,593 VND

1 Piece(s) 19 Day(s) 400×500×50 Thin Type Steam Honeycomb Optical Surface Plate C0405T C0405T 16 1 unit

25,858,255 VND

20,686,604 VND

1 Piece(s) 19 Day(s) 500×600×50 Thin Type Steam Honeycomb Optical Surface Plate C0506T C0506T 24 1 unit

Special Price

1 Piece(s) Quote 900×600×50 Thin Type Steam Honeycomb Optical Surface Plate C0906T C0906T 42 1 unit

Special Price

1 Piece(s) Quote 1000×700×50 Thin Type Steam Honeycomb Optical Surface Plate C1007T C1007T 55 1 unit

Special Price

1 Piece(s) Quote 1200×600×50 Thin Type Steam Honeycomb Optical Surface Plate C1206T C1206T 56 1 unit

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1