(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Sealing Material (EptoSealer / Sheet Type)

Sealing Material (EptoSealer / Sheet Type)
  • Sale
  • Until 31/03/2025

You can add up to 6 items to the comparison list.
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

Specifications of 3-1629-05

  • Product Type
    Sheet type cushion
  • Width × Length (mm)
    300×300
  • Color
    Black
  • Mounting Method
    Pasting Type
  • Material
    EPDM
  • Thickness (mm)
    5
  • Accessory
    NA
  • Manufacturer Product Name
    Sealing Material (EPT Sealer) Sheet Type EE-1010P 300 mm×300 mm×5 mm
  • Manufacturer Model Number
    EE-1010P
  • Material Details
    Front surface: EPDM admixture foam, Base material: polyester film, Adhesive: acrylic
  • Amount Of Content
    1 Pack (5 pcs)
Part Number
3-1629-05 SALE
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to ShipSố ngày giao hàng Amount Of Content

789,768 VND

631,814 VND

1 Pack(s)

5 Pieces Per Package

15 Day(s) 1 Pack (5 pcs)

Basic Specifications

  • Product Type
    Sheet type cushion
  • Width × Length (mm)
    300×300
  • Color
    Black
  • Mounting Method
    Pasting Type
  • Material
    EPDM
  • Thickness (mm)
    5
  • Accessory
    NA
  • Manufacturer Product Name
    Sealing Material (EPT Sealer) Sheet Type EE-1010P 300 mm×300 mm×5 mm
  • Manufacturer Model Number
    EE-1010P
  • Material Details
    Front surface: EPDM admixture foam, Base material: polyester film, Adhesive: acrylic
  • Amount Of Content
    1 Pack (5 pcs)

Product Description

[Features]
· Foam sealant for filling gaps.
· Features outstanding weather resistance, cold and heat resistance (-20 to 100°C).

Specifications of 3-1629-05

  • Product Type
    Sheet type cushion
  • Width × Length (mm)
    300×300
  • Color
    Black
  • Mounting Method
    Pasting Type
  • Material
    EPDM
  • Thickness (mm)
    5
  • Accessory
    NA
  • Manufacturer Product Name
    Sealing Material (EPT Sealer) Sheet Type EE-1010P 300 mm×300 mm×5 mm
  • Manufacturer Model Number
    EE-1010P
  • Material Details
    Front surface: EPDM admixture foam, Base material: polyester film, Adhesive: acrylic
  • Amount Of Content
    1 Pack (5 pcs)
Part Number
3-1629-05 SALE
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to ShipSố ngày giao hàng Amount Of Content

789,768 VND

631,814 VND

1 Pack(s)

5 Pieces Per Package

15 Day(s) 1 Pack (5 pcs)

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1