(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Caster Pail 2-Wheel Capacity (L) 45–90

Caster Pail 2-Wheel Capacity (L) 45–90
  • Sale
  • Until 31/03/2025

You can add up to 6 items to the comparison list.
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
  • Order Qty :
  • From :
    8,981,533 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
2-8633-01 SALE
2-8633-02 SALE
2-8633-03 SALE
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Capacity
(L)
Main Body Dimensions
(mm)
Manufacturer Product Name Manufacturer Model Number Internal Capacity

8,981,533 VND

7,185,226 VND

1 Piece(s) 9 Day(s) 45 348X546X656 Caster Pail 45C2/B (Blue) 45C2, B Blue 1 pc.

13,424,435 VND

10,739,548 VND

1 Piece(s) 9 Day(s) 70 388X575X824 Caster Pail 70C2/R (Red) 70C2/R Red 1 pc.

18,543,122 VND

14,834,498 VND

1 Piece(s) 9 Day(s) 90 468X575X824 Caster Pail 90C2/Y (Yellow) 90C2/Y Yellow 1 pc.

Basic Specifications

  • Product Type
    Trash can
  • Application
    Trash can
  • Specifications
    Comes with a plastic retainer
  • Material
    Main body: PP (polypropylene)
  • Internal Capacity
    1 pc.

Product Description

· It can also be used to transport ice water, etc., since it will not get wet even when filled with water.
· It has a drain plug on the bottom for easy drainage.

Part Number
2-8633-01 SALE
2-8633-02 SALE
2-8633-03 SALE
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Capacity
(L)
Main Body Dimensions
(mm)
Manufacturer Product Name Manufacturer Model Number Internal Capacity

8,981,533 VND

7,185,226 VND

1 Piece(s) 9 Day(s) 45 348X546X656 Caster Pail 45C2/B (Blue) 45C2, B Blue 1 pc.

13,424,435 VND

10,739,548 VND

1 Piece(s) 9 Day(s) 70 388X575X824 Caster Pail 70C2/R (Red) 70C2/R Red 1 pc.

18,543,122 VND

14,834,498 VND

1 Piece(s) 9 Day(s) 90 468X575X824 Caster Pail 90C2/Y (Yellow) 90C2/Y Yellow 1 pc.

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1