(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
AS ONE Corporation Link Plate Flat, Furniture Overturning Prevention Bracket, LP-080

AS ONE Corporation Link Plate Flat, Furniture Overturning Prevention Bracket, LP-080
  • Sale
  • Until 31/03/2025

You can add up to 6 items to the comparison list.
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

Specifications of 2-9096-01

  • Product Type
    Furniture Fall Prevention Metal Fittings
  • Color
    Gray
  • Target Object Weight
    120kg/piece
  • Manufacturer Product Name
    Link Plate Flat II Type LP-080
  • Manufacturer Model Number
    LP-080
  • Capacity
    1 pc.
Part Number
2-9096-01 SALE
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Capacity

1,723,942 VND

1,379,154 VND

1 Piece(s) 9 Day(s) 1 pc.

Basic Specifications

Product Description

[Features]
· Concealable under fixtures' floor area space or carpet. Cabinet sides are fixed with screws.

Specifications of 2-9096-01

  • Product Type
    Furniture Fall Prevention Metal Fittings
  • Color
    Gray
  • Target Object Weight
    120kg/piece
  • Manufacturer Product Name
    Link Plate Flat II Type LP-080
  • Manufacturer Model Number
    LP-080
  • Capacity
    1 pc.
Part Number
2-9096-01 SALE
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Capacity

1,723,942 VND

1,379,154 VND

1 Piece(s) 9 Day(s) 1 pc.

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1