- Thể lệ và Giải thưởng cuộc thi "Thiết kế máy Tự động hóa 2025" do MISUMI Việt Nam tổ chức. Xem chi tiết.
[Thông báo] Cập nhật địa chỉ kho tập kết hàng hóa tại khu vực miền Nam của MISUMI Việt Nam.
Xem chi tiết.
[Announcement] Update on warehouse address in the Southern region of MISUIMI Vietnam.
See more.
Punching panel for Phoenix Wagon
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to ShipSố ngày giao hàng |
Color |
Details Type |
Compatible Shelf Panel |
JAN Code |
Trusco Code |
Specifications |
Mass (g) |
Amount Of Content |
|
1,570,798 VND
|
1 Piece(s)
|
|
9 Day(s)
|
White |
L |
For D400 |
4989999412161 |
488-5147 |
Vertical: 688 x horizontal: 406 mm |
2610(2.61kg) |
1 pc. |
|
1,570,798 VND
|
1 Piece(s)
|
|
9 Day(s)
|
Young Green |
L |
For D400 |
4989999412178 |
488-5155 |
Vertical: 688 x horizontal: 406 mm |
2610(2.61kg) |
1 pc. |
|
1,416,268 VND
|
1 Piece(s)
|
|
9 Day(s)
|
White |
S |
For D400 |
4989999412185 |
488-5163 |
Vertical: 180 x horizontal: 393 mm |
890(0.89kg) |
1 Set (Mounting Fittings: 2 pcs, Small Truss Head Screw) |
|
1,416,268 VND
|
1 Piece(s)
|
|
9 Day(s)
|
Young Green |
S |
For D400 |
4989999412192 |
488-5171 |
Vertical: 180 x horizontal: 393 mm |
890(0.89kg) |
1 Set (Mounting Fittings: 2 pcs, Small Truss Head Screw) |
|
1,849,343 VND
|
1 Piece(s)
|
|
9 Day(s)
|
White |
L |
For D500 |
4989999412208 |
488-5180 |
Vertical: 688 x horizontal: 506 mm |
4000(4.00kg) |
1 pc. |
|
1,849,343 VND
|
1 Piece(s)
|
|
9 Day(s)
|
Young Green |
L |
For D500 |
4989999412215 |
488-5198 |
Vertical: 688 x horizontal: 506 mm |
4000(4.00kg) |
1 pc. |
|
1,581,306 VND
|
1 Piece(s)
|
|
9 Day(s)
|
White |
S |
For D500 |
4989999412222 |
488-5201 |
Vertical: 180 x horizontal: 493 mm |
1040(1.04kg) |
1 Set (Mounting Fittings: 2 pcs, Small Truss Head Screw) |
|
1,581,306 VND
|
1 Piece(s)
|
|
9 Day(s)
|
Young Green |
S |
For D500 |
4989999412239 |
488-5210 |
Vertical: 180 x horizontal: 493 mm |
1040(1.04kg) |
1 Set (Mounting Fittings: 2 pcs, Small Truss Head Screw) |
Product Description
[Features]
· A peg board which can be easily mounted on to a Phoenix Wagon.
· S size includes 2 punching mounting brackets and truss screws.
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to ShipSố ngày giao hàng |
Color |
Details Type |
Compatible Shelf Panel |
JAN Code |
Trusco Code |
Specifications |
Mass (g) |
Amount Of Content |
|
1,570,798 VND
|
1 Piece(s)
|
|
9 Day(s)
|
White |
L |
For D400 |
4989999412161 |
488-5147 |
Vertical: 688 x horizontal: 406 mm |
2610(2.61kg) |
1 pc. |
|
1,570,798 VND
|
1 Piece(s)
|
|
9 Day(s)
|
Young Green |
L |
For D400 |
4989999412178 |
488-5155 |
Vertical: 688 x horizontal: 406 mm |
2610(2.61kg) |
1 pc. |
|
1,416,268 VND
|
1 Piece(s)
|
|
9 Day(s)
|
White |
S |
For D400 |
4989999412185 |
488-5163 |
Vertical: 180 x horizontal: 393 mm |
890(0.89kg) |
1 Set (Mounting Fittings: 2 pcs, Small Truss Head Screw) |
|
1,416,268 VND
|
1 Piece(s)
|
|
9 Day(s)
|
Young Green |
S |
For D400 |
4989999412192 |
488-5171 |
Vertical: 180 x horizontal: 393 mm |
890(0.89kg) |
1 Set (Mounting Fittings: 2 pcs, Small Truss Head Screw) |
|
1,849,343 VND
|
1 Piece(s)
|
|
9 Day(s)
|
White |
L |
For D500 |
4989999412208 |
488-5180 |
Vertical: 688 x horizontal: 506 mm |
4000(4.00kg) |
1 pc. |
|
1,849,343 VND
|
1 Piece(s)
|
|
9 Day(s)
|
Young Green |
L |
For D500 |
4989999412215 |
488-5198 |
Vertical: 688 x horizontal: 506 mm |
4000(4.00kg) |
1 pc. |
|
1,581,306 VND
|
1 Piece(s)
|
|
9 Day(s)
|
White |
S |
For D500 |
4989999412222 |
488-5201 |
Vertical: 180 x horizontal: 493 mm |
1040(1.04kg) |
1 Set (Mounting Fittings: 2 pcs, Small Truss Head Screw) |
|
1,581,306 VND
|
1 Piece(s)
|
|
9 Day(s)
|
Young Green |
S |
For D500 |
4989999412239 |
488-5210 |
Vertical: 180 x horizontal: 493 mm |
1040(1.04kg) |
1 Set (Mounting Fittings: 2 pcs, Small Truss Head Screw) |
Loading...Tải…
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer toCác thông số kỹ thuật và kích thước của mã sản phẩm có thể không được bao phủ đầy đủ. Để biết chi tiết chính xác, hãy tham khảomanufacturer catalogs.
Product Specifications
Features
●A punching panel that can be easily install to the Phoenix Wagon.
●S size accessory comes with 2 pieces of punching mounting brackets and truss machine screws.Materials
●Steel(antibacterial powder coating)Warning
●When installing a small panel, please open the effective dimension from the top board to the second stage 150mm or more.
●The large panel can be installed only on PEW-9 □ □ series(including economical type, rack type, soft color).
●Since both upper and l