(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Additional Shelf Board for Semi-Boltless Lightweight Shelf

Additional Shelf Board for Semi-Boltless Lightweight Shelf

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

  • Order Qty :
  • From :
    987,766 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
SBL-34TNUS-W
SBL-36TNUS-W
SBL-44TNUS-W
SBL-46TNUS-W
SBL-54TNUS-W
SBL-56TNUS-W
SBL-64TNUS-W
SBL-66TNUS-W
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Frontage
(mm)
Depth
(mm)
Trusco Code Mass 内容量

987,766 VND

1 Piece(s) 9 Day(s) 875 450 485-4799 3.5kg 1 pc.

1,356,441 VND

1 Piece(s) 9 Day(s) 875 600 485-4802 5.2kg 1 pc.

1,496,078 VND

1 Piece(s) 9 Day(s) 1200 450 485-4811 5.5kg 1 pc.

1,869,141 VND

1 Piece(s) 9 Day(s) 1200 600 485-4829 7.0kg 1 pc.

1,774,726 VND

1 Piece(s) 9 Day(s) 1500 450 485-4837 6.8kg 1 pc.

2,344,600 VND

1 Piece(s) 9 Day(s) 1500 600 485-4845 8.5kg 1 pc.

2,150,188 VND

1 Piece(s) 9 Day(s) 1800 450 485-4853 8.1kg 1 pc.

2,774,835 VND

1 Piece(s) 9 Day(s) 1800 600 485-4861 10.1kg 1 pc.

Basic Specifications

  • Material
    Steel
  • Product Type
    Lightweight Type Option
  • Uniform Load Capacity(kg/grade)
    100
  • Other
    Option
  • Color
    White
  • Surface Treatment
    Powder Coating
  • Accessory
    4 middle shelf brackets
  • 内容量
    1 pc.

Product Description

[Features]
· The special cross section shape makes this shelf board lightweight and tough.

Part Number
SBL-34TNUS-W
SBL-36TNUS-W
SBL-44TNUS-W
SBL-46TNUS-W
SBL-54TNUS-W
SBL-56TNUS-W
SBL-64TNUS-W
SBL-66TNUS-W
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Frontage
(mm)
Depth
(mm)
Trusco Code Mass 内容量

987,766 VND

1 Piece(s) 9 Day(s) 875 450 485-4799 3.5kg 1 pc.

1,356,441 VND

1 Piece(s) 9 Day(s) 875 600 485-4802 5.2kg 1 pc.

1,496,078 VND

1 Piece(s) 9 Day(s) 1200 450 485-4811 5.5kg 1 pc.

1,869,141 VND

1 Piece(s) 9 Day(s) 1200 600 485-4829 7.0kg 1 pc.

1,774,726 VND

1 Piece(s) 9 Day(s) 1500 450 485-4837 6.8kg 1 pc.

2,344,600 VND

1 Piece(s) 9 Day(s) 1500 600 485-4845 8.5kg 1 pc.

2,150,188 VND

1 Piece(s) 9 Day(s) 1800 450 485-4853 8.1kg 1 pc.

2,774,835 VND

1 Piece(s) 9 Day(s) 1800 600 485-4861 10.1kg 1 pc.

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1