(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Display plate (numeric, white)

Display plate (numeric, white)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

  • Order Qty :
  • From :
    249,243 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Basic Specifications

  • Product Type
    Sign plate
  • Mounting specification
    Other
  • Length × Width(mm)
    420×420
  • Thickness(mm)
    1
  • Mass(g)
    200
  • Mounting specification and other
    4 Holes
  • Mounting Method
    Screw Fixing (Screw Sold Separately)
  • Material
    Vinyl Chloride (PVC)
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Can be used either indoors or outdoors.
· Can also be used as a base line display board
· Useful for management by number.

Loading...Tải…

Close

Comparison list