(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:00 2/3 to 5:00 (ICT) 3/3/2025. We apologize for the inconvenience.
  • Thể lệ và Giải thưởng cuộc thi "Thiết kế máy Tự động hóa 2025" do MISUMI Việt Nam tổ chức. Xem chi tiết.
  • [Thông báo] Cập nhật địa chỉ kho tập kết hàng hóa tại khu vực miền Nam của MISUMI Việt Nam. Xem chi tiết.
    [Announcement] Update on warehouse address in the Southern region of MISUIMI Vietnam. See more. 

MEGA Multipurpose Regular Roller Spare

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

  • Order Qty :
  • From :
    76,991 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
1580280100
1580280175
1580280225
1580290100
1580290175
1580290225
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to ShipSố ngày giao hàng Roller Size
(Inch)
Size Product Package Size / Width
(mm)
Product Package Size / Depth
(mm)
Product Package Size / Height
(mm)
JAN Code Weight
(g)
Feature 1 Quantity

76,991 VND

1 Piece(s) - 7 Day(s) or more 4 100mm 64 64 140 4905533135730 28 Attach it to the separately sold "Regular roller handle 100 mm" before use. 1 pc.

92,620 VND

1 Piece(s) - 7 Day(s) or more 7 175mm 64 64 220 4905533135747 47 Attach it to the separately sold "Regular roller handle 175 mm" before use. 1 pc.

107,191 VND

1 Piece(s) - 7 Day(s) or more 9 225mm 64 64 270 4905533135754 60 Attach it to the separately sold "Regular roller handle 225 mm" before use. 1 pc.

170,401 VND

1 Pack(s)

3 Pieces Per Package

17 Day(s) or more 4 100mm 3P 100 190 64 4905533135907 80 Attach it to the separately sold "Regular roller handle 100 mm" before use. 1 pc.

211,636 VND

1 Pack(s)

3 Pieces Per Package

4 Day(s) or more 7 175mm 3P 175 190 64 4905533135914 140 Attach it to the separately sold "Regular roller handle 175 mm" before use. 1 pc.

241,053 VND

1 Pack(s)

3 Pieces Per Package

6 Day(s) or more 9 225mm 3P 225 190 64 4905533135921 180 Attach it to the separately sold "Regular roller handle 225 mm" before use. 1 pc.

Basic Specifications

  • Material
    Polyester
  • Hair length(mm)
    13
  • Precautions 1
    Brush off roller of any unneeded debris by hand prior to use. If paint is applied without doing this, there is a chance that pieces will come off and stick to the painting surface. Do not use to apply chemicals or strong solvent.
  • Precautions 2
    It may not be able to exhibit its true potential depending on the paint used and the painting condition. Select a handle appropriate for the size of the roller.
  • Quantity
    1 pc.

Product Description

[Features]
・ Since the hair length is 13 mm, which is a versatile type, it can be used widely from indoors to outdoors. It is possible to paint from smooth surface to slightly uneven surface.
・ It can be used with both oil-based and water-based paints as well as in many indoor and outdoor painting scenarios.
・ It is far more efficient to paint with than a brush.

Part Number
1580280100
1580280175
1580280225
1580290100
1580290175
1580290225
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to ShipSố ngày giao hàng Roller Size
(Inch)
Size Product Package Size / Width
(mm)
Product Package Size / Depth
(mm)
Product Package Size / Height
(mm)
JAN Code Weight
(g)
Feature 1 Quantity

76,991 VND

1 Piece(s) - 7 Day(s) or more 4 100mm 64 64 140 4905533135730 28 Attach it to the separately sold "Regular roller handle 100 mm" before use. 1 pc.

92,620 VND

1 Piece(s) - 7 Day(s) or more 7 175mm 64 64 220 4905533135747 47 Attach it to the separately sold "Regular roller handle 175 mm" before use. 1 pc.

107,191 VND

1 Piece(s) - 7 Day(s) or more 9 225mm 64 64 270 4905533135754 60 Attach it to the separately sold "Regular roller handle 225 mm" before use. 1 pc.

170,401 VND

1 Pack(s)

3 Pieces Per Package

17 Day(s) or more 4 100mm 3P 100 190 64 4905533135907 80 Attach it to the separately sold "Regular roller handle 100 mm" before use. 1 pc.

211,636 VND

1 Pack(s)

3 Pieces Per Package

4 Day(s) or more 7 175mm 3P 175 190 64 4905533135914 140 Attach it to the separately sold "Regular roller handle 175 mm" before use. 1 pc.

241,053 VND

1 Pack(s)

3 Pieces Per Package

6 Day(s) or more 9 225mm 3P 225 190 64 4905533135921 180 Attach it to the separately sold "Regular roller handle 225 mm" before use. 1 pc.

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1