(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.
Move the mouse over or click the image to zoom
Select part number to Order Now/ Add to Cart
Part Number |
---|
1583080100 |
1583080150 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Roller Size (Inch) |
Size | Product Package Size / Height (mm) |
JAN Code | Weight (g) |
Quantity |
---|---|---|---|---|---|---|---|---|---|---|
135,966 VND |
1 Piece(s) | 6 Day(s) or more | 4 | 100mm | 150 | 4905533134726 | 39 | 1 pc. | ||
149,850 VND |
1 Piece(s) | 6 Day(s) or more | 6 | 150mm | 190 | 4905533134733 | 53 | 1 pc. |
[Features]
・ It is a roller that can be finely tuned to overturn the common sense of all-purpose (medium-haired) rollers.
・ It is a roller that can be used for both oil-based and water-based paints and is ideal for both indoor and outdoor painting.
・ It is a high-performance roller that is also recommended for work on eaves, backsides, and ceilings, with little paint splash.
・ The ultrafine microfiber is excellently compatible with various water-based paints and solvent paints, resulting in a higher level of workability and outstanding finish.
・ To use the roller, mount it on the medium or small roller handles (sold separately), and then use it.
Part Number |
---|
1583080100 |
1583080150 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Roller Size (Inch) |
Size | Product Package Size / Height (mm) |
JAN Code | Weight (g) |
Quantity |
---|---|---|---|---|---|---|---|---|---|---|
135,966 VND |
1 Piece(s) | 6 Day(s) or more | 4 | 100mm | 150 | 4905533134726 | 39 | 1 pc. | ||
149,850 VND |
1 Piece(s) | 6 Day(s) or more | 6 | 150mm | 190 | 4905533134733 | 53 | 1 pc. |
Loading...Tải…
The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.