(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
CoroTurn SL, SL-NF

CoroTurn SL, SL-NF
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      20,493,366VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

CoroTurnSL is a modular system of adapters and cutting heads that allows you to build customized tools for a wide variety of turning operations with a minimal number of items

Part Number
SL-40-32NF
SL-40-40NF
SL-50-32NF
SL-50-40NF
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngMinimum Machining Diameter Overall Length Shank diameter Protrusion length (L/D) Dimension H
(mm)
Coupling Size
(mm)
Weight
(kg)
Dimensions f21
(mm)

20,493,366 VND

1 Piece(s) 6 Day(s) or more 4130040160373236.2

20,493,366 VND

1 Piece(s) 6 Day(s) or more 4130040160374036.2

25,304,200 VND

1 Piece(s) 6 Day(s) or more 513505020047325.412.3

25,304,200 VND

1 Piece(s) 6 Day(s) or more 513505020047405.48.3

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Applicable Tip Shape Other Application Internal Diameter Lubrication Hole Y/N Available
Specifications End Face Grooving Boring Bits