(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number |
---|
HW-1200D3-GN |
HW-1800D3-GN |
HW-1809D3-GN |
RHW-1200D3-GN |
RHW-1800D3-GN |
RHW-1809D3-GN |
SHW-1200D3-GN |
SHW-1800D3-GN |
SHW-1809D3-GN |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Width (mm) | Depth (mm) | Details Type | Trusco Code | Mass (kg) |
Capacity |
---|---|---|---|---|---|---|---|---|---|---|
- |
1 Piece(s) | Quote | 1200 | 750 | DAP Decorative Top Plate | 278-3002 | 73.5 | 1 unit | ||
- |
1 Piece(s) | Quote | 1800 | 750 | DAP Decorative Top Plate | 278-3045 | 96.5 | 1 unit | ||
- |
1 Piece(s) | Quote | 1800 | 900 | DAP Decorative Top Plate | 278-3053 | 102.0 | 1 unit | ||
- |
1 Piece(s) | Quote | 1200 | 750 | Linoleum Upholstered Top Plate | 278-2936 | 77.0 | 1 unit | ||
- |
1 Piece(s) | Quote | 1800 | 750 | Linoleum Upholstered Top Plate | 278-2979 | 99.5 | 1 unit | ||
- |
1 Piece(s) | Quote | 1800 | 900 | Linoleum Upholstered Top Plate | 278-2987 | 105.5 | 1 unit | ||
- |
1 Piece(s) | Quote | 1200 | 750 | Steel Top Plate | 289-1883 | 76.0 | 1 unit | ||
- |
1 Piece(s) | Quote | 1800 | 750 | Steel Top Plate | 289-1891 | 99.5 | 1 unit | ||
- |
1 Piece(s) | Quote | 1800 | 900 | Steel Top Plate | 289-1905 | 107.5 | 1 unit |
Part Number |
---|
[Features]
· It has a 3-stage cabinet and 2 bottom shelves, making it convenient for storage and organization.
Part Number |
---|
HW-1200D3-GN |
HW-1800D3-GN |
HW-1809D3-GN |
RHW-1200D3-GN |
RHW-1800D3-GN |
RHW-1809D3-GN |
SHW-1200D3-GN |
SHW-1800D3-GN |
SHW-1809D3-GN |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Width (mm) | Depth (mm) | Details Type | Trusco Code | Mass (kg) |
Capacity |
---|---|---|---|---|---|---|---|---|---|---|
- |
1 Piece(s) | Quote | 1200 | 750 | DAP Decorative Top Plate | 278-3002 | 73.5 | 1 unit | ||
- |
1 Piece(s) | Quote | 1800 | 750 | DAP Decorative Top Plate | 278-3045 | 96.5 | 1 unit | ||
- |
1 Piece(s) | Quote | 1800 | 900 | DAP Decorative Top Plate | 278-3053 | 102.0 | 1 unit | ||
- |
1 Piece(s) | Quote | 1200 | 750 | Linoleum Upholstered Top Plate | 278-2936 | 77.0 | 1 unit | ||
- |
1 Piece(s) | Quote | 1800 | 750 | Linoleum Upholstered Top Plate | 278-2979 | 99.5 | 1 unit | ||
- |
1 Piece(s) | Quote | 1800 | 900 | Linoleum Upholstered Top Plate | 278-2987 | 105.5 | 1 unit | ||
- |
1 Piece(s) | Quote | 1200 | 750 | Steel Top Plate | 289-1883 | 76.0 | 1 unit | ||
- |
1 Piece(s) | Quote | 1800 | 750 | Steel Top Plate | 289-1891 | 99.5 | 1 unit | ||
- |
1 Piece(s) | Quote | 1800 | 900 | Steel Top Plate | 289-1905 | 107.5 | 1 unit |
Part Number |